Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Image of Inch Open Plane Bearing Pillow Block (PN)

PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block.  This is the Imperial (Inch), open, single length version of the bearing.  The open design allows for fully supported shafts and support rail to be used for greater rigidity.  It is most commonly found in North America.  Additional features and benefits include: 

  • ID sizes range from 1/2” to 2”
  • Static Load Capacities up to 25,000 lb (111,000 N)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Seal options in nitrile rubber, urethane, and viton
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/ 400F (-240C/ 204C)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with Industry standards
  • Custom modifications available – contact an Application Engineer for details

 

Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Open Plane Bearing Pillow Block (PN)

Open Pillow Blocks


Nom.



Max. Static
Part No. Brg. A B C K Load (Lbs.)

I.D. Centerline


Frelon
Precision Compen. Min. +/- .001 Width Length Height Gold F & J
PN 08 PN 08C 1/2" 0.687 2.000 1.500 1.13 1950 975
PN 10 PN 10C 5/8" 0.875 2.500 1.750 1.438 2940 1470
PN 12 PN 12C 3/4" 0.937 2.750 1.880 1.563 3810 1905
PN 16 PN 16C 1" 1.187 3.250 2.630 1.938 7050 3525
PN 20 PN 20C 1-1/4" 1.500 4.000 3.380 2.500 10290 5145
PN 24 PN 24C 1-1/2" 1.750 4.750 3.750 2.875 14100 7050
PN 32 PN 32C 2" 2.125 6.000 4.750 3.625 25050 12525

 

Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB) Simplicity Interchange(106kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
PBC Linear Simplicity® Bearing vs Igus Drylin R® Bearing Analytic Comparison of Round Shaft Plain Linear Bearings(611kB)
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Loading the player ...
Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)
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
Image of Inch Open Plane Bearing Pillow Block (PN) icon

(PN) Inch Open Plain Linear Bearing Pillow Block

Brand Image of Inch Open Plane Bearing Pillow Block (PN)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Open Ball Bearing Pillow Block (IPPN)
Inch Open Linear Ball Bearing Pillow Block (IPPN)

Alternative Solution

Image of Inch Twin Open Plane Bearing Pillow Block (PWN)
PWN Inch Twin Open Plain Linear Bearing Pillow Block

Alternative Solution

Image of Inch Twin Open Ball Bearing Pillow Block (IPPWN)
IPPWN Twin Open Linear Ball Bearing Pillow Blocks Inch
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals