Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)

Image of Precision Sleeve Inch Bearing (PS)

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Bearings are available in many popular Imperial (Inch) sizes. Plain bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 3/16” to 3”
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold is the standard bearing liner, Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Dampening
  • Install by press fitting or slip fit with epoxy
  • Specials upon request

 

Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)

Technical Image of Precision Sleeve Inch Bearing (PS)

PS DIMENSIONAL INFORMATION
Nominal Bearing Size MAX Static Load (lbs.)
Part No. I.D. O.D. Length Gold F & J
PS0305-02 3/16" 5/16" 1/4" 130 65
PS0305-04 3/16" 5/16" 1/2" 272 136
PS0406-02 1/4" 3/8" 1/4" 174 87
PS0406-03 1/4" 3/8" 3/8" 268 134
PS0406-04 1/4" 3/8" 1/2" 362 181
PS0610-04 3/8" 5/8" 1/2" 542 271
PS0610-06 3/8" 5/8" 3/4" 824 412
PS0710-06 7/16" 5/8" 3/4" 962 481
PS0812-04 1/2" 3/4" 1/2" 722 361
PS0812-06 1/2" 3/4" 3/4" 1098 549
PS0812-08 1/2" 3/4" 1" 1474 737
PS1014-06 5/8" 7/8" 3/4" 1372 686
PS1014-08 5/8" 7/8" 1" 1842 921
PS1216-08 3/4" 1" 1" 2210 1105
PS1620-12 1" 1-1/4" 1-1/2" 4446 2223
PS2024-16 1-1/4" 1-1/2" 2" 7434 3717
PS2428-16 1-1/2" 1-3/4" 2" 8918 4459
PS2832-24 1-3/4" 2" 3" 15658 7829
PS3236-24 2" 2-1/4" 3" 17894 8947
PS4044-24 2-1/2" 2-3/4" 3" 22364 11182
PS4852-28 3" 3-1/4" 3-1/2" 31336 15668

 

Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Precision Sleeve Bearings(184kB)
Round Shaft Technology Catalog(31MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(696kB)
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
Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)

Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)


 

Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)

Loading the player ...
Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)
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
Image of Precision Sleeve Inch Bearing (PS) icon

(PS) Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Inch Bearing (PS)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals