Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)

Image of Precision Sleeve Flanged Inch Bearing (PSF)

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Integrated flanged bearing design combines standard bushing with a thrust washer, simplifying the design and reducing part counts. Bearings are available in many popular Imperial (Inch) sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 3/16” to 3”
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold is the standard bearing liner, Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Dampening
  • Install by press fitting or slip fit with epoxy
  • Specials upon request

 

Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)

Technical Image of Precision Sleeve Flanged Inch Bearing (PSF)

PSF DIMENSIONAL INFORMATION
Part Nominal Bearing Size L C D Max. Static Load (lbs.)
Number I.D. O.D. Length Max. O.D. Max. Width Gold F & J
PSF0305-02 3/16" 5/16" 1/4" 0.44 0.06 130 65
PSF0305-04 3/16" 5/16" 1/2" 0.44 0.06 272 136
PSF0406-02 1/4" 3/8" 1/4" 0.5 0.06 174 87
PSF0406-03 1/4" 3/8" 3/8" 0.5 0.06 268 134
PSF0406-04 1/4" 3/8" 1/2" 0.5 0.06 362 181
PSF0610-04 3/8" 5/8" 1/2" 0.88 0.13 542 271
PSF0610-06 3/8" 5/8" 3/4" 0.88 0.13 824 412
PSF0710-06 7/16" 5/8" 3/4" 0.94 0.13 962 481
PSF0812-04 1/2" 3/4" 1/2" 1 0.13 722 361
PSF0812-06 1/2" 3/4" 3/4" 1 0.13 1098 549
PSF0812-08 1/2" 3/4" 1" 1 0.13 1474 737
PSF1014-06 5/8" 7/8" 3/4" 1 0.13 1372 686
PSF1014-08 5/8" 7/8" 1" 1 0.13 1842 921
PSF1216-08 3/4" 1" 1" 1.25 0.13 2210 1105
PSF1620-12 1" 1-1/4" 1-1/2" 1.5 0.13 4446 2223
PSF2024-16 1-1/4" 1-1/2" 2" 1.75 0.13 7434 3717
PSF2428-16 1-1/2" 1-3/4" 2" 2 0.13 8918 4459
PSF2832-24 1-3/4" 2" 3" 2.25 0.13 15658 7829
PSF3236-24 2" 2-1/4" 3" 2.5 0.13 17894 8947
PSF4044-24 2-1/2" 2-3/4" 3" 3 0.13 22364 11182
PSF4852-28 3" 3-1/4" 3-1/2" 3.5 0.13 31336 15668

 

Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Precision Sleeve Bearings(184kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)

Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)


 

Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)

Loading the player ...
Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)
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
Image of Precision Sleeve Flanged Inch Bearing (PSF) icon

(PSF) Simplicity® Flanged Precision Linear Sleeve Bearing

Brand Image of Precision Sleeve Flanged Inch Bearing (PSF)
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
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals