Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)

Image of Precision Sleeve Flanged Metric Bearing (PSFM)

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Integrated flanged bearing design combines standard bushing with a thrust washer, simplifying the design and reducing part counts. Bearings are available in many popular metric sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 6 mm to 50 mm
  • Static Load Capacities up to 51 kN (11,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold is the standard bearing liner, Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Install by press fitting or slip fit with epoxy
  • Specials upon request

 

Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)

Technical Image of Precision Sleeve Flanged Metric Bearing (PSFM)

PSFM Dimensional Information

Nominal Bearing Size L C D Max. Static Load (kg)
Part No. I.D. O.D. Length Max. O.D. Max. Width Gold F & J
PSFM0610-06 6 10 6 14 2 76 38
PSFM0610-10 6 10 10 14 2 126 63
PSFM0812-06 8 12 6 16 2 100 50
PSFM0812-08 8 12 8 16 2 134 67
PSFM0812-12 8 12 12 16 2 202 101
PSFM1016-08 10 16 8 22 3 168 84
PSFM1016-10 10 16 10 22 3 210 105
PSFM1016-16 10 16 16 22 3 336 168
PSFM1218-08 12 18 8 24 3 202 101
PSFM1218-12 12 18 12 24 3 302 151
PSFM1519-16 15 19 16 25 3 504 252
PSFM1620-16 16 20 16 27 3 538 269
PSFM1620-20 16 20 20 27 3 672 336
PSFM1620-25 16 20 25 27 3 840 420
PSFM2026-20 20 26 20 32 3 840 420
PSFM2026-30 20 26 30 32 3 1260 630
PSFM2530-20 25 30 20 39 3.5 1050 525
PSFM2530-25 25 30 25 39 3.5 1312 656
PSFM2530-32 25 30 32 39 3.5 1680 840
PSFM3038-30 30 38 30 46 4 1890 945
PSFM3545-35 35 45 35 55 5 2572 1286
PSFM4050-40 40 50 40 60 5 3360 1680
PSFM5060-50 50 60 50 70 5 5250 2625

 

Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Precision Sleeve Bearings(184kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)

Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)


 

Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)

Loading the player ...
Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)
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
Image of Precision Sleeve Flanged Metric Bearing (PSFM) icon

(PSFM) Simplicity® Metric Flanged Sleeve Linear Bearing

Brand Image of Precision Sleeve Flanged Metric Bearing (PSFM)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals