Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)

Image of Precision Sleeve Metric Bearing (PSM)

Designed to be size interchangeable with bronze bushings, Babbitt bearings and “DU” style bearings. Highly compact design for tight spaces with Frelon liners for high performance and long life. Bearings are available in many popular metric sizes. Plane bearing design allows for simultaneous linear and rotary motion.

  • ID sizes range from 6 mm to 60 mm
  • Static Load Capacities up to 74 kN (16,000 lbs)
  • Standard Shell Material is Aluminum. Stainless Steel bearing shells available
  • Frelon Gold is the standard bearing liner. Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Install by press fitting or slip fit with epoxy
  • Specials upon request

 

Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)

Technical Image of Precision Sleeve Metric Bearing (PSM)

PSM DIMENSIONAL INFORMATION
Part Nominal Bearing Size Max. Static Load (kg)
Number I.D. O.D. Length Gold F & J
PSM0610-06 6 10 6 76 38
PSM0610-10 6 10 10 126 63
PSM0812-08 8 12 8 134 67
PSM0812-12 8 12 12 202 101
PSM0814-08 8 14 8 134 67
PSM0814-12 8 14 12 202 101
PSM1014-10 10 14 10 210 105
PSM1014-16 10 14 16 336 168
PSM1216-12 12 16 12 302 151
PSM1216-16 12 16 16 404 202
PSM1519-16 15 19 16 504 252
PSM1620-12 16 20 12 404 202
PSM1620-16 16 20 16 538 269
PSM1620-25 16 20 25 840 420
PSM2025-16 20 25 16 672 336
PSM2025-20 20 25 20 840 420
PSM2025-25 20 25 25 1050 525
PSM2025-30 20 25 30 1260 630
PSM2530-20 25 30 20 1050 525
PSM2530-25 25 30 25 1312 656
PSM2530-30 25 30 30 1576 788
PSM2535-25 25 35 25 1312 656
PSM2535-35 25 35 35 1838 919
PSM3035-25 30 35 25 1576 788
PSM3035-30 30 35 30 1890 945
PSM3040-35 30 40 35 2206 1103
PSM3040-50 30 40 50 3150 1575
PSM3545-25 35 45 25 1838 919
PSM3545-40 35 45 40 2940 1470
PSM3545-50 35 45 50 3676 1838
PSM4050-30 40 50 30 2520 1260
PSM4050-40 40 50 40 3360 1680
PSM5060-35 50 60 35 3676 1838
PSM5060-50 50 60 50 5250 2625
PSM6070-60 60 70 60 7560 3780

 

Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Precision Sleeve Bearings(184kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Comparing linear bearing technologies Simplicity vs Igus Comparison(192kB)
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
Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)

Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB), Precision Sleeve Bearings(184kB)


 

Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)

Loading the player ...
Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)
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
Image of Precision Sleeve Metric Bearing (PSM) icon

(PSM) Metric Simplicity® Precision Sleeve Linear Plain Bearings

Brand Image of Precision Sleeve Metric Bearing (PSM)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals