Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)


Image of Inch Closed Ball Bearing Pillow Block (IPP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the closed, single length, imperial (inch) version. The closed bearing design allows for a lower cost installation by using end supported shafts. These pillow block bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -4/ 176F (-20/ 80C)
  • Double Seals included standard – no additional cost!

 

Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Inch Closed Ball Bearing Pillow Block (IPP)

Closed Pillow Blocks (IPP) Dimensional Information
Part No. Nominal I.D. A B C D Max. Load (lbs.)
Precision Min. +/- .001 Width Length Height Dynamic Static
IPP 04G 1/4" 0.437 1.625 1.188 0.813 46 60
IPP 06G 3/8" 0.500 1.750 1.313 0.938 51 71
IPP 08G 1/2" 0.687 2.000 1.688 1.250 115 176
IPP 10G 5/8" 0.875 2.500 1.938 1.625 174 265
IPP 12G 3/4" 0.937 2.750 2.063 1.750 194 308
IPP 16G 1" 1.187 3.250 2.813 2.188 220 353
IPP 20G 1-1/4" 1.500 4.000 3.625 2.813 353 616
IPP 24G 1-1/2" 1.750 4.750 4.000 3.250 490 904
IPP 32G 2" 2.125 6.000 5.000 4.063 859 1785

 

Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)


Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)


Loading the player ...
Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)
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
Image of Inch Closed Ball Bearing Pillow Block (IPP) icon

Ball Bearing Pillow Block, Inch Closed (IPP)


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Inch Closed Plane Bearing Pillow Block (P)
P (Inch) Closed PTFE coated self-lubricating pillow blocks

Alternative Solution

Image of Inch Twin Closed Ball Bearing Pillow Block (IPPW)
IPPW Twin closed Ball-type Linear Bearing Pillow Blocks Inch

Alternative Solution

Image of Inch Twin Closed Plane Bearing Pillow Block (PW)
PW Twin Closed Linear Plain Bearing Pillow Blocks Inch
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals