Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 

Image of Linear Ball Bearing/Bushing icon   Ball-type Linear Bearings and Linear BushingsInch, ISO Metric and JIS Metric

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications. PBC Linear’s bearings are size interchangeable with other ball bearing manufacturers and with PBC’s Simplicity® bearings. Most bearings have an advanced polymer resin cage for quieter operation and they come standard with double seals – at no extra cost. Ball bearing based systems are the ideal solution for applications that demand high rigidity/preload, require low friction or have long moment arms.

Image of Linear Ball Bearing/Bushing

 

Linear Ball Bearing, Inch Closed (IP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1700 lb (7900 N)
  • Dynamic Load Capacities up to 850 lb (3800 N)

 

EP ISO Metric Closed Linear Ball Bearing

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 5 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)

 

JP JIS Metric Closed Linear Ball Bearing

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)

 

Inch Closed Wide Linear Ball Bearing (IP-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3500 lb (15,900 N)
  • Dynamic Load Capacities up to 1300 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)

 

EP-W ISO Metric Closed Wide Linear Ball Bearing

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3500 lb)
  • Dynamic Load Capacities up to 6,000 N (1300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)

 

JP-W JIS Metric Closed Wide Linear Ball Bearing

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3500 lb)
  • Dynamic Load Capacities up to 6,000 N (1300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)

 

Self-aligning Linear Super Ball Bearing, Inch Closed (IPS)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3000 lb (13,300 N)
  • Dynamic Load Capacities up to 2400 lb (10,600 N)

 

KHP ISO Metric Closed Linear Ball Bearing

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 6 mm to 50 mm
  • Static Load Capacities up to 6300 N (1400 lb)
  • Dynamic Load Capacities up to 5500 N (1200 lb)

 

Inch Open Linear Ball Bearing, Self-Aligning (IPS-OP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 2500 lb (11,000 N)
  • Dynamic Load Capacities up to 2200 lb (9700 N)

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals