Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 

Image of Linear Ball Bearing/Bushing icon   Ball-type Linear Bearings and Linear BushingsInch, ISO Metric and JIS Metric

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications. PBC Linear’s bearings are size interchangeable with other ball bearing manufacturers and with PBC’s Simplicity® bearings. Most bearings have an advanced polymer resin cage for quieter operation and they come standard with double seals – at no extra cost. Ball bearing based systems are the ideal solution for applications that demand high rigidity/preload, require low friction or have long moment arms.

Image of Linear Ball Bearing/Bushing

 

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (800) 962-8979 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals