Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
Zach Olsen

Commercial Rail Linear Guides Keep a Competitive Edge

October 10, 2008 - Rockford, IL  -  Posted by Zach Olson

Save on costs with the newly reduced-price PBC Linear Commercial Rail! With new advancements made to our production process, costs on products such as Commercial Rail have been significantly reduced. This simple linear solution fits a number of applications at a very economical cost.

commercial-rail-release

PBC Linear’s recent addition of two Flexible Manufacturing Systems into their production line allows for 24/7 production. Time to manufacture and bottom-line costs have been dramatically reduced—allowing PBC Linear to lower their prices on their time tested linear motion products. Commercial Rail remains a proven technology in several industries, such as: automation, medical, packaging, and machine tool equipment.

For more info on Commercial Rail click here

Designed to handle tough applications at the lowest price, Commercial Rail carries a high load capacity and comes in steel, stainless steel and self-lubricating polymer roller options for a wide variety of applications. With sealed rollers and precision machined hard anodized carriage bodies, this linear guide system is corrosion resistant and can function in extremely dirty environments. Optional polymer coated rollers provide super quiet operation while lubed-for-life sealed rollers offer years of dependable maintenance free linear motion. LaZer Straight™ bolt on rails are simple to install, ensuring quick and easy installation. Whatever the surroundings, Commercial Rail is built to withstand the application.

For more information on Commercial Rail, please call 1.800.729.9085 or email to marketing@pbclinear.com.

 
 

 

blog comments powered by Disqus

Blog Posts:
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel