Email Address:
PBC Linear Company Logo
TOLL-FREE 1-800-962-8979
PBC News Logo

Expanded IVT Linear Guide System Data Sheet

June 12, 2013 - Rockford, IL  -  Posted by PBC News


Expanded IVT Linear Guide System Data Sheet

This newly updated and expanded version of the selection guide for the Integral-V Technology Linear Guide System is now available for download at  Included is information on the new, high load capacity ABK rail.IVT Data Sheet


 Focusing on the six standard IVT rail/carriage combinations along with the addition of the high load capacity ABK series, this selection guide makes it easy for the Design Engineer to zero in on the best solution for any application. 

Utilizing the patent pending SIMO® process, the aluminum extrusion rails are qualified to machined tolerances of +/- .001”, providing high precision at low cost. The hardened steel raceways are embedded into the extrusion, providing an excellent running surface for the low friction V-Guide wheels. Standard carriages utilize four V-Guide rollers, two on each side of the rail. One side is fixed, while the second side incorporates the patented side-adjustment feature to allow easy access for preload adjustment without needing to remove items mounted to the carriage. With maximum static load ratings ranging from 1,960 N up to 8,900 N, an ability to handle extreme moment loads, and speed capabilities up to 12 m/s, the IVT Linear Guide System is well suited to a wide variety of applications. These include general automation, pick-n-place applications, packaging equipment, ergonomic adjustments, medical devices, metal cutting equipment, XYZ gantry arrangements, and much, much more.

Click here to visit the web page accessing more details and downloadable CAD files for IVT:

Click here to download the new IVT Selection Guide PDF:

PBC Linear News
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals