Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
PBC News Logo

Hevi-Rail Bearing and Flange Plate Assembly  -  Pre-aligned and Pre-welded from PBC LinearHevi-Rail Welded Group

Hevi-Rail® combined bearings are available pre-welded to flange plates for easy mounting.  Eliminate the need to disassemble the bearing, align the base and hole, weld the base into place, and reassemble the bearing.  Guarantee quality with the complete assembly direct from PBC … pre-aligned and pre-welded … then simply bolt the flange and bearing into place.

Hevi-Rail® is the PBC Linear solution for extreme high load capacities and industrial strength handling applications. The Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications. With radial load capacities up to 4-1/2 tons per bearing, the Hevi-Rail® guide system is a perfect solution for custom lift units, lift trucks, and heavy load applications in the aerospace, paper, steel and coil industries. Fixed or eccentric axial rollers can be adjusted to easily eliminate side-to-side play in a system.  And when using the pre-welded bearing and flange plate assemblies, they are easy to install, saving time and money.

To learn more about the Hevi-Rail range of bearings, rails, and accessories, visit http://www.pbclinear.com/Hevi-Rail-Combined-Roller-Bearings--High-Load-Linear-Motion

Watch this video for design tips for how to integrate the Hevi-Rail heavy duty bearing system into your design … http://www.pbclinear.com/Videos/Online-Classroom-Top-Five-Design-Tips-for-Hevi-Rail 

PBC Linear News
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals