Pacific Bearing Company proudly introduces our new line of cost
effective, easy to specify linear guide systems—Integral-V™ Technology. A unique, patent
pending process allows for tighter tolerances without additional cost.
The design itself is capable of carrying heavy loads at high capacity,
velocity, and acceleration while still excelling in wear
resistance. IVT also has a growing number of
configurations and a wide range of uses with custom orders available.
This versatile product is yet another in a long line of innovative
products in PBC’s History.
With the 20 different
configurations already available—and more being developed each week—the Integral-V Technology is truly versatile in its application.
Products in IVT include Snap-In, Bolt-On,
Integrated and Compact configurations. All of which allow for easy
installation, and what really sets this product and company apart from
others is that Pacific Bearing is willing to work with companies to
integrate IVT into their extrusions.
PBC’s engineering team is fully prepared to adapt or modify the
customer’s base design with the new Integral-V Technology to ensure a successful product.
The hardened steel
V-raceway allows for a high load capacity, rigidity and wear resistance.
Our rail is constructed of light-weight aluminum partnered with
hardened steel V raceways that are mechanically inserted to create high
contact loads and wear resistance; thereby lowering production and
replacement costs.
A U.S. manufacturer
since 1982, PBC is a leader in the linear motion industry. Products
include a complete line of Inch, Metric and Japanese Metric bearings,
shafting, pillow blocks, slides, guides, and linear motion components
assembled in pre-engineered systems. PBC also manufactures a multitude
of linear actuators and systems incorporating ball screw, lead screw and
belt drives, in addition to the new Integral V Technology.