Linear Actuator Catalog Update for MTB Series
Making the integration of linear motion an easier process, the new MTB Series Belt Driven Linear Actuator catalog has been upgraded to include a greater level of engineering detail.
Along with the base information needed to specify a linear actuator, this upgrade includes tips and pointers for integrating essential items such as gear boxes, cable management, motor mounting, sensors and brackets, and more. Also included is an extensive User’s Manual section that includes details for installation and maintenance including mounting brackets, belt tensioning and adjustment, and much more.
Click here to DOWNLOAD the PDF …
The MTB Linear Actuator family features 3 base extrusion sizes … 42, 55, and 80mm and can handle maximum loads ranging from 1560N to 4500N. With a maximum velocity of 5 m/s and a maximum stroke of up to 6,000mm, the MTB Linear Actuators are an ideal solution for a variety of automation applications.
PBC Linear News