Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
Dave Humblet

Linear Bearing Life and Shaft Hardness

June 21, 2012 - Rockford, IL  -  Posted by Dave Humblet

Linear Bearing Life and Shaft HardnessV-Wheel

The service life of a rolling element linear bearing can be affected by many variables, but one of the biggest factors to consider is the shaft or running surface hardness.  Here is an explanation and calculation for how bearing life can vary with shaft hardness. 

The optimal hardness for a round shaft, V-Guide rail, or other linear raceway for steel rolling element bearings is Rc60.  If hardness is below that number on the Rockwell scale, performance can be greatly affected.  This is accounted for in the standard formula for calculating bearing life.  The fH, or hardness factor, can be determined from the graph and plugged into the life formula to account for the softer shaft surface.

Hardness Factor Graph

Below is the standard life formula for a rolling element linear bearing.

Life Calculation

L: Rating life (km)

fH:  Hardness factor

fT:  Temperature coefficient

fC:  Contact coefficient

fW:  Load coefficient

C:  Basic dynamic load rating (N)

P:  Load (N)

 

Below are 3 examples of similar type rails with varying hardness measurements.  When working through the life calculation formula, considering all other factors to equal at a value of 1, with only the hardness factor changing, we can see what impact it has on bearing performance.

  • 420 sst, hardened to Rc40 -> fH = 0.27
    • L = (0.27)3 x 50 = 0.98 km
  • 440 sst, hardened to Rc50 -> fH = 0.53
    • L = (0.53)3 x 50 = 7.44 km
  • 420 sst, hardened to Rc60 -> fH = 1.0
    • L = (1.00)3 x 50 = 50 km

In this comparison, a 50% increase in Rockwell hardness = 50x the life

Dave Humblet

Application Engineer

 
 

 

blog comments powered by Disqus

Blog Posts:
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel