Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
PBC News Logo

NEW Compact Series Reference Guide Available

March 17, 2015 - Rockford, IL  -  Posted by PBC News

ME Logo

PBC Linear has announced a new addition to the Mechatronics Enabled product line. The Compact Series will address the needs of customers with applications requiring compact actuators.  This new addition boasts smooth, accurate, and repeatable linear motion with versatility in design options, while maintaining a standard system height of 23 mm.

The Compact Series linear guide system can be highly customized with the following configuration options:

  • Two bearing choices including Gliding Surface Technology-plain bearing or Profile Rail Technology-profile rail
  • Lead screw options including 6 & 10 mm diameter with 1, 2, 5, and 10 mm leads most common (other leads available upon request)
  • Constant Force anti-backlash nut or standard fixed nut
  • Three drive options: integrated stepper, motor mount for use with your own stepper, smart stepper or servo motor, or manual hand knob

PBC Linear, a world-class mechatronics manufacturing company, has hit a sweet spot in the compact actuator market that has not yet been addressed.  This enables PBC Linear to accommodate a wide variety of smaller applications requiring repeatable precision, such as:

Compact Series

  • Lab/Medical Automation
  • Medical Dental Scanner
  • Packaging
  • CNC Routing
  • Automated Delivery
  • Dispensing Robotics


CS Catalog

PBC Linear can work with your design team to create a sophisticated assembly that simplifies processes, improves performance, and saves on cost – even when your application has special requirements, such as a multi-axis solution.

The Compact Series is a natural addition to the Mechatronics Enabled line of products. Mechatronics Enabled offers a broad range of mechatronics solutions for small, medium, large, and extra-large applications. Choose from belt, ball-screw, lead screw or un-driven systems complete with a number of mounting and performance accessories. To learn more about Compact Series, please download the reverence guide here.
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals