Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
PBC News Logo

NEW PBC Linear Modular Literature Online

July 10, 2014 - Rockford, IL  -  Posted by PBC News

PBC Linear now has modular literature available for multiple product technologies. These newly updated engineering reference guides include: SIMO Series, SIMO Series Motor Mounts, Round Shaft Technology (RST), Cam Roller Technology (CRT), and Integral V Technology (IVT).

  • SIMO SeriesSIMO Cover

    The SIMO® Series Linear Motion Platform is a mechatronics solution designed to be versatile, flexible, and affordable. Choose from: tall or low-profile rail height; plain bearing, v-wheel roller bearings, or profile rail guides; and lead screw, ball screw, or belt driven units. This versatility to mix-n-match features allow engineers to design the optimal system.


  • Round Shaft Technology (RST)RST Cover

    Round Shaft Technology (RST) utilizes precision round shafting as the guide way for Simplicity® self-lubricating linear plain bearings or linear ball bearings. Simplicity® 60 Plus® Shafting provides the optimal surface finish for maximum shaft-to-bearing performance and maximum life for Simplicity plain bearings and ball bearings.


  • Cam Roller Technology (CRT)CRT Cover

    Cam Roller Technology (CRT) encompasses PBC Linear's precision straight rails and a variety of roller bearings to provide high accuracy and high speed linear guidance. These economical solutions are ideally suited for applications such as packaging, material handling, medical and lab automation, mobile equipment, and more!


  • Integral V Technology (IVT)IVT Cover

    Integral V Technology (IVT) runs along a patent pending, pre-aligned, precision-machined anodized aluminum rail with high performance v-wheel cam rollers – eliminating mounting components and dramatically cutting assembly time. PBC Linear's patented side-adjustable preload makes fine tuning an easy process.


The new, updated versions of the literature allow users to see PBC's full range of products, technical information, and specifications, download CAD files, view videos and more. Each set of literature includes inch, ISO metric, and JIS metric sizes, covering the complete range of components that are available. Download the catalogs at www.pbclinear.com.
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals