Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
PBC News Logo

NEW Video: Mobile & On Vehicle Applications

June 24, 2015 - Rockford, IL  -  Posted by PBC News

A newly posted video puts PBC Linear®’s Cam Roller Technology (CRT) products—Hevi-Rail® and Redi-Rail®—to the test in diverse and challenging mobile applications.  These applications provide great examples of use cases for CRT products, which aid in producing lightweight, aluminum structures with world-class, long lasting components.

When designed properly, mobile applications can create a much safer, more reliable, and more convenient system.  Some of the best examples of Mobile & On Vehicle applications including PBC Linear products are as follows:

  • Horizontal Lift System | Hevi-Rail: A strong, fast, and dependable horizontal and vertical lift system that offers cantilevered load support using Hevi-Rail bearings.
     
  • Sliding Truck Bed Extender | Hevi-Rail : A truck bed extension system that enables a high load rating for the size, and offers the ability to roll the extender in and out of the rails which makes the compact design very convenient for truck owners.
     
  • Wind Turbine Transportation System | Hevi-Rail: Designed to simplify the loading process and help navigate curves in the railroad, a Hevi-Rail system was designed to assist in transportation of large wind turbine blades.
     
  • Pressure Washer Trailer | Hevi-Rail: A telescoping extension with high capacity bearings designed to help eliminate deflection with the added convenience of a lightweight aluminum structure.
     
  • Wheelchair Accessible Vehicle | Redi-Rail: Many wheelchair accessible vehicles create various inconveniences including blind spots, space usage, and heavy lifting.  Redi-Rail is able to support a wheelchair ramp for vans while providing a high load rating with a lightweight, stow-away design.
     
  • Heavy Equipment Access Panel | Redi-Rail: With a lightweight aluminum structure, Redi-Rail is a great component to keep in mind for industrial applications requiring contamination resistance – a perfect use for a heavy equipment access panel.

 To learn more about these applications, click on the image below to watch our NEW video:


Mobile/On Vehicle Applications

Mobile Applications Video

 

For more information on PBC Linear custom engineering services or Cam Roller Technology, please email us at products@pbclinear.com.  You can also contact us by phone via our toll-free number at 888-389-6266 or visit us on the web at our CRT dedicated webpage: Cam Roller Technology.
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals