Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
Tech Team Logo

Here at PBC, we are constantly designing new ways to improve our products for our customers. One of the methods for Low Profile Redi-Rail Linear Guidesimprovement is by designing adjustable pre-load into our linear guide carriages to provide high performance travel specific to the customer’s application. Now, PBC Linear offers this feature in the low profile Redi-Rail linear guide in both hex-head adjustment and side-adjustable configurations. The former is available in the standard size, 19mm profile carriage and offers 2.03mm of pre-load adjustment. The latter option is a slightly larger, 24mm profile size which offers side-adjustable pre-load – allowing for easier accessibility and the ability to adjust pre-load without un-installing the linear guide from the application.

To learn get more information on the Low Profile Redi-Rail linear guide, including technical data, performance and benefits and ordering information, download our free Low Profile Redi-Rail data sheet here.
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals