Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
PBC News Logo

ATX EastPBC Linear will be exhibiting at the ATX East trade show in New York, June 9-11, 2015.  Featuring both new and seasoned product lines, PBC will highlight their expertise in linear motion with new actuators and dynamic demos that are part of the launch of their Mechatronics Enabled (ME) initiative.  New Compact Series actuators will be on display in both dynamic and hand-held demos, as well as a live SIMO Series demonstration featured on the large format 3D printer, the 3DP1000, which boasts a 1m x 1m x 0.5m print area.  

PBC Linear will not only be featuring the ME side of the company, but will also be showing off their world class components:

RST

Round Shaft Technology (RST): precision round shafting with linear plain and ball bearings; features Simplicity® and Simplicity® 60 Plus® shafting

CRT

Cam Roller Technology (CRT): a multitude of sliders and precision straight rails provide high accuracy and high speed linear guidance; ideal solution for high load transfer and compact, low profile applications

IVT

Integral-V Technology (IVT): structural aluminum framing with hardened steel raceways directly embedded into the rail to eliminate fasteners and reduce mounting components

GST

Gliding Surface Technology (GST): simple, two-piece designs configure a rail and carriage with a self-lubricating surface; features FrelonGOLD® technology, enabling high performance in harsh environments

 

PBC Linear

ATX East serves as a trusted source for automation and technology applications, showcasing applications from custom automation and assembly, to robotics, to sensors and motion controls.  Visited by thousands of manufacturing professionals, the show is projected to have 25,000+ attendees for the three day event.  Be sure to visit PBC Linear at Booth #2521!
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals