Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
Zach Olsen

Simplicity linear bearings have been installed in an earthquake simulation machine developed by the Washington University Structural Control and Earthquake Engineering Lab (WUSCEEL) in St. Louis, Missouri. Due to their ability to tolerate intense shock and vibration without fretting and require no added grease or oil, the PBC Linear plane bearings were perfectly suited to handle the job

Simplicity 
Linear Bearing Earthquake ShaketableIntense shock vibration is an obvious pre-requisite to study the impact of earthquakes and structure analysis. To recapture the conditions of an earthquake, researchers construct what is typically referred to as a “shock table.” A shock table is a machine that simulates the conditions of an earthquake. The entire structure weighs up to 850 lbs, and when vibrating can exert 3-4 g’s of force on the bearings and shafting. 

Simplicity® linear plane bearings are designed to last in the toughest environments; including heavy loads and short strokes. With no rolling elements, the linear plane bearings contain no moving parts to fret and seize up; this completely eliminates the potential for catastrophic failure. Their proprietary FrelonGold® liner also enhances load capacities and dampens shock vibration—making the Simplicity® line an attractive candidate to anyone seeking to study earthquakes or other heavy load applications. Combined with PBC Linear ceramic coated shafting, the Simplicity® plane bearings provided smooth, quiet and long-lasting linear motion even in the cruel environment created by the shock table.

The WUSCEEL shock table is used to test for a wide range of structural analysis: bridge and building stability research, fragility curves and vibration control of aero systems. Any structure or material that could be affected by an earthquake or other high vibration surroundings is put to the test on these tables. These experiments prompted the researches to discover new ways to build earthquake resistant bridges, more reliable air planes, and stronger buildings.

For more information on Simplicity technology please call 1.800.729.9085, email to marketing@pbclinear.com,
or visit us at our Simplicity® dedicated webpage at http://RST.pbclinear.com 

 
 

 

blog comments powered by Disqus

Blog Posts:

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel