Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
Zach Olsen

Redi-Rail Linear Guides Provide Optimum and Precise Travel

July 22, 2009 - Rockford, IL  -  Posted by Zach Olson

Redi-Rail Linear GuidesFor compact high speed precision, quiet operation, long-lasting performance and smooth linear guidance, PBC Linear’s Redi-Rail® linear guides are the answer. Redi-Rail® is designed as a perfect linear motion solution, and has been utilized to accomplish several critical tasks; such as automation, machine transfer and material handling applications.

Redi-Rail® linear guides consist of a three roller slider or carriage riding an extruded aluminum rail.  End joinable for long length applications, the Redi-Rail® guide rails ensure both rigidity and precision with their sturdy design. The rail is composed of a durable aluminum extrusion with two precision steel inserts that serve as the inner race of the bearing system. Running parallelism is held to ±.001’’ (.025mm) for the length of the guide rail. The guide rail is also precision machined using a PBC Linear proprietary process for repeatable accuracy throughout the life of the system.

The Redi-Rail® linear slider carriage consists of durable anodized aluminum and three Gothic arch rollers that are offset and trapped between the round inner races of the linear rail.  Using innovative, pre-lubricated double row ball bearings, the slider can move at consistent speeds up to 10 m/s and handle loads up to 10,200 N!! The RediRail® system is available in inch and metric with the metric systems coming standard with a lubricator/wiper for extra long life with token maintenance!  The metric series also incorporates patented side pre-load adjustment for minimal system backlash.  Complete with a patented side pre-load adjustment for minimal system backlash and easy adjustment.

Redi-Rail-Vending

Download Application Story Here

Redi-Rail-Medical

Download Application Story Here

 
 

 

blog comments powered by Disqus

Blog Posts:
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel