Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
Zach Olsen

Simplicity Bearings Eliminate Stalls on Injection Machine Line

October 20, 2010 - Rockford, IL  -  Posted by Zach Olson

Cleveland Machine and Tool, a US based manufacturing company specializing in providing unique sheet metal and investment casting solutions to a wide variety of customers, recently approached PBC Linear for an upgrade to their linear motion assembly on their wax injection system. The initial bearing assembly caused major production issues related to time consuming assembly which impacted our labor cost. The vertical motion lacked the smoothness at times if not lubricated properly. To proactively solve the problem, Cleveland Machine and Tool decided to implement a combination of PBC Linear solutions: Hevi-Rail heavy duty bearings and a pillow block/support rail linear slide assembly.

The wax injection machine horizontal functions uses a pressure switch designed to trigger the injection cycle. The installed linear bearing assembly had to adjust the 300 lbs. system vertically and horizontally; however the strain of the load caused the original linear motion assembly to put extra load on the system and pre-maturely trigger the pressure switch. This resulted in significant manufacturing time which translates into $$$. Cleveland Machine and Tool acted quickly, seeking a cost efficient motion control solution to solve their assembly and maintenance issue.

PBC Linear engineers recommended their Hevi-Rail® heavy duty linear bearing system to support the 300 lbs. of load on the wax injection system. Hevi-Rail bearings are designed to provide medium-accuracy linear guidance under high radial or axial loads. Composed of case hardened steel, Hevi-Rail bearings effectively disperse loads throughout the bearing to handle up to 60 tons! This made Hevi-Rail a very applicable and easily integrating solution for vertical adjustment of the wax injection system.

For smooth, low-maintenance and accurate adjustment along the horizontal axis, PBC Linear designed a Simplicity pillow block support rail assembly. Simplicity technology uses a proprietary self-lubricating liner and does not require additional grease or oil. Simplicity products also handle 20x the load of the traditional ball bearing design without any spalling or other damage to the shaft or bearing. The optimized linear slide assembly from PBC Linear allowed for re-positioning and adjustment of the system for different injection molds.

The new solution worked great. Assembly time is reduced significantly and the movements are much smoother. The wax injection system no longer triggered early and could easily be adjusted to different customers’ mold sizes. Cleveland Machine and Tool thought the assembly worked so well they decided to implement the design throughout all of their investment casting machines.

For more information on investment casting or any other high performance services from Cleveland Machine and Tool, please visit their website at www.clevtool.com.

For more information on the PBC Linear or any of our sophisticated motion control products,please call 1.800.729.9085, email to marketing@pbclinear.com or visit us at our newly designed website at www.pbclinear.com .

 
 

 

blog comments powered by Disqus

Blog Posts:

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel