Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
Dave Humblet

Simplicity® Linear Bearings Temperature Range

April 05, 2012 - Rockford, IL  -  Posted by Dave Humblet

Simplicity® Linear Bearings Temperature RangeSimplicity TempRange Image

A major advantage of the self-lubricating Simplicity linear bearings is that they can be used over a very wide temperature range (-400°F / +400°F)(-240°C/+204°C).  The fact that they are “self-lubricating” allows for the elimination of external grease or oil that is often the limiting factor on a bearing’s performance.

 The thin bearing liner of Frelon® materials allows heat to dissipate through the bearing shell in high temperature applications.  The bearing material maintains its performance characteristics while keeping thermal expansion to a minimum.

The standard bearing I.D. options are designed for use in most industrial applications.  For temperatures below 0°F, the standard bearing I.D. is recommended (FL series bearings).  For extreme high temperatures, the compensated I.D. bearing (FLC series) is recommended due to the increased running clearance.

CAUTION:  It is always best to inspect actual size at extreme temperatures to ensure the proper running clearance.

Dave Humblet

Application Engineer
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals