September 06, 2011 - Rockford, IL - Posted by Dave Walden
Installing the Simplicity Sleeve and Flange Bearings can be tricky due to the thin aluminum outer shell. Following one of these recommended procedures will ensure proper performance.
There are 3 basic procedures that can be followed to install the aluminum backed Simplicity Sleeve and Flange Bearings. Each comes with its own unique challenges that must be considered. Be sure to select the process that best suits your conditions and capabilities, and will provide you with the best result.
NOTE: Due to misaligment and shearing of material, PBC Linear does NOT recommend a press fit, either manually with hammer or mallet, or with the aid of an arbor press.
Link here (pgs. 154-157) to get the recommended housing bore dimension.
Get our latest news and updates
Watch the latest video and access PBC Linear's entire video library here.
Sign up for free product samples to evaluate with your application!