Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-800-962-8979
 
PBC News Logo

Telescoping Example

Telescoping systems are essential for many industries, allowing for further reach and length in various applications. PBC Linear offers a wide range of products that are able to adapt to telescoping applications. For example, product lines like Cam Roller Technology (CRT) can be utilized in a cantilevered configuration to obtain the desired telescoping effect. This idea is illustrated by the image below (from top to bottom):

These examples show how a partial telescoping function is often adequate for a given application, though full telescoping is still obtainable by using extra rails (video). Essential information that must be provided when vetting a newly designed application include:

  • Typical application load
  • Length of extension required
  • Limits on rail length
  • Required bearing spacing
  • Application environment (vibration, washdown, etc)
  • A visual representation of the application (sketch) including length, width, spacing, and center of gravity
Line Drawing - Horizontal Motion

PBC Linear®, a Pacific Bearing Company, is the world leading manufacturer of the Simplicity self-lubricating bearings based in Roscoe, Illinois. With over 30 years’ experience in linear motion and bearing technologies, PBC has a wide range of solutions designed to solve difficult linear motion applications.
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals