Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
Zach Olsen

Uni-Guide Linear Slide Raises Quality and Lower Costs

September 16, 2008 - Rockford, IL  -  Posted by Zach Olson

The Uni-Guide—formerly Dolphin Guide—has come a long way since its creation in 1995. Armed with a lightweight aluminum structure, versatile applications, and a redesigned production process to lower costs, the PBC Linear Uni-guide provides the perfect solution to many different applications.

Uni-Guide Modular VisePrevious costs for the Uni-Guide were significantly higher, but due to PBC Linear integrating two new FMS machines, which allow for 24/7 manufacturing.

Comprised of a simple two piece assembly, the Uni-Guide can drop into most applications with easy installation and use. The bottom of the slide is keyed for precision alignment to increase accuracy. The rail and carriage composition is a lightweight anodized aluminum. The carriage is self-lubricating with a patented PBC Linear FrelonGOLD® liner to create an extreme environment-tolerable design and allows particulates to be wiped harmlessly off the shaft.

The greatest feature the Uni-Guide offers is its versatility. With a wide range of customizable options, the Uni-Guide can be applied to a plethora of industries. Recently unveiled at the IWF show in Atlanta, GA, these customized options include several different locking vices and conveyors. Driven by ball screw, lead screw, or motor, the Uni-Guide is a light-weight, low cost linear motion guide with a history of quality performance.

For more information on the Uni-guide and all its features, please call 1.800.729.9085,
email to marketing@pbclinear.com, or visit us at www.pbclinear.com.

 
 

 

blog comments powered by Disqus

Blog Posts:
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel