Versatile Motor Options for ML Miniature Linear Actuators
The ML Series of Miniature Linear Actuators from PBC Linear offer a versatile range of motor mounting options. Utilizing universal motor mounts, these mini-actuators give customers the flexibility to fit into small spaces. Straight or in-line mounting with a coupler is one basic option. In addition, a “J-drive” type option is avaialable with the motor being located above, below, or to the left or right of the slide.
These mounting configurations can be used with any of the motor options available. These include NEMA 11, 14, 17, and 23 stepper motors with either a single, double, or triple stack as well as state of the art servo motor options.
Learn more about the ML Miniature Linear Actuators and the available options by downloading the latest ML Series catalog.

Bill Brosend
Application Engineer