Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 

Image of Bolt-On icon   Bolt-On Linear Guide Rails

Bolt-on Integral-V™ Technology (IVT) uses parallel linear V-Guides to adapt to any mounting surface for assured accuracy and precision.  Available in single and double-wide extrusions for enhanced load capacities with hardened steel raceways which are directly embedded unto the Integral-V Bolt-on rail to eliminate fasteners and reduce mounting components. The Bolt-on rail is SIMO® machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. This allows the IVT carriages to roll smoothly, accurately and quietly along the rail. Available in three different configurations of Bolt-on Single Width and three configurations of Bolt-on Double Width, Bolt-on is a perfect choice for medium load material handling, machine-tool guidance and ergonomic design applications.

  • Standard lengths available from 2435mm-3650mm (Consult factory for longer continuous length or joinable rails)
  • SIMO® machined for precision qualified rail surfaces to within .050mm (.002")
  • Hardened steel races eliminate fasteners and reduce mounting components by 40%
  • Handles loads up to 5560 N (1250 lbs)
  • End-joinable rails for long length applications
  • High speed capacity 12 m/s (472 in/s)
  • Standard and extended length carriages available
  • Carriages equipped with sealed, lubricated for life rollers
  • Carriages available with wheel covers, scrapers and wipers
Bolt-on IVT Preview

 

IVTAAA Bolt-On Linear Guide Rails

IVTAAA Bolt-on gives dramatic system accuracy with virtually no added maintenance. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAA Bolt-on linear guide is lightweight without sacrificing strength.

  • Standard lengths available from 2435mm (Consult factory for longer continuous length or joinable rails)
  • Precision tight rail tolerances ±0.025mm/0.001’’
  • Handles loads up to 5,560 N (1250 lbf)
  • High speed capacity 12 m/s (472 in/s)

 

IVTAAB

IVTAAB linear guides provide a wider base rail option for the IVT family that can easily integrate a variety of drive options. Composed of a precision machined aluminum anodized rail with embedded hardened steel races, the IVTAAB linear guide is lightweight without sacrificing strength.

  • Standard lengths available from 3,050 mm
    (Consult factory for longer continuous length or joinable rails)
  • Precision tight rail tolerances 0.002"  (.05 mm)
  • Handles loads up to 8,900 N (2,000 lbf)
  • High speed capacity 12 m/s (472 in/s)

 

IVTAAC Bolt-On Linear Guide Rails

IVTAAC Bolt-on gives dramatic system accuracy with virtually no added maintenance. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAC Bolt-on linear guide is lightweight without sacrificing strength..

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • SIMO® machined for precision qualified rail surfaces
  • Precision tight rail tolerances ±0.025mm/0.001"
  • Handles loads up to 5,560N (1250 lbf)
  • High speed capacity 12m/s (472 in/s)

 

IVTAAD Bolt-On Linear Guides - Double Width

IVTAAD Bolt-on Double Width gives dramatic system accuracy and enhanced load/speed capacities with virtually no added maintenance. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAD Bolt-on Double Width linear guide is lightweight without sacrificing strength.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • SIMO® machined for precision qualified rail surfaces
  • Precision tight rail tolerances ±0.025mm/0.001"
  • Handles loads up to 5,560 N (1250 lb)
  • High speed capacity 12 m/s (472 in/s)

 

IVTAAE

IVTAAE linear guides provide a double wide base rail option for the IVT family that can easily integrate a variety of drive options. Composed of a precision machined aluminum anodized rail with embedded hardened steel races, the IVTAAE linear guide is lightweight without sacrificing strength.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length or joinable rails.)
  • SIMO® machined for precision qualified rail surfaces
  • Precision tight rail tolerances .002"  (.05 mm)
  • Handles loads up to 8,900 N (2,000 lbf)
  • High speed capacity 12 m/s (472 in/s)

 

IVTAAF Bolt-On Linear Guides Double Width

IVTAAF Bolt-on Double Width gives dramatic system accuracy and enhanced load/speed capacities with virtually no added maintenance. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAF Bolt-on Double Width linear guide is lightweight without sacrificing strength.

  • Standard lengths up to 3650mm (Consult factory for longer continuous length)
  • SIMO® machined for precision qualified rail surfaces
  • Precision tight rail tolerances ±0.025mm/0.001’’
  • Handles loads up to 5,560N (1250 lbf)
  • High speed capacity 12 m/s (472 in/s)

 

IVTAAQ

IVTAAQ linear guides provide a wider base rail option for the IVT family that can easily integrate a variety of drive options. Composed of a precision machined aluminum anodized rail with embedded hardened steel races, the IVTAAQ linear guide is lightweight without sacrificing strength.

  • Standard lengths up to 3650 mm (Consult factory for longer continuous length)
  • SIMO® machined for precision qualified rail surfaces
  • Precision tight rail tolerances .002" (.05 mm)
  • Handles loads up to 8,900 N (2,000 lbf)
  • High speed capacity 12 m/s (472 in/s)

 

 

PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel