Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Square (CFPJ) and Round (CFPJR) Center Flange Mount Double JIS Metric Plane Bearings are the Jdouble length versions of this type of bearing, and are most commonly found in Japan and the rest of Asia.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square or Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Basic Dimensional Information
PRECISION SERIES Nominal COMPENSATED SERIES C K Df Max. Static Load (kg.)
Part No. Size Part No. Length Square O.D. Frelon
Square Round mm Square Round Max. Max. Max. Gold J
CFPJ 06 CFPJR 06 6 CFPJ 06 C CFPJR 06 C 35.3 22 28 317 159
CFPJ 08 CFPJR 08 8 CFPJ 08 C CFPJR 08 C 45.3 25 32 422 212
CFPJ 10 CFPJR 10 10 CFPJ 10 C CFPJR 10 C 55.3 30 40 616 309
CFPJ 12 CFPJR 12 12 CFPJ 12 C CFPJR 12 C 57.3 32 42 792 398
CFPJ 13 CFPJR 13 13 CFPJ 13 C CFPJR 13 C 61.3 34 43 915 459
CFPJ 16 CFPJR 16 16 CFPJ 16 C CFPJR 16 C 70.3 37 48 1407 707
CFPJ 20 CFPJR 20 20 CFPJ 20 C CFPJR 20 C 80.3 42 54 1935 972
CFPJ 25 CFPJR 25 25 CFPJ 25 C CFPJR 25 C 112.3 50 62 3629 1822
CFPJ 30 CFPJR 30 30 CFPJ 30 C CFPJR 30 C 123.3 58 74 4618 2319
CFPJ 35 CFPJR 35 35 CFPJ 35 C CFPJR 35 C 135.3 64 82 6158 3092
CFPJ 40 CFPJR 40 40 CFPJ 40 C CFPJR 40 C 151.3 75 96 7741 3887
CFPJ 50 CFPJR 50 50 CFPJ 50 C CFPJR 50 C 192.3 92 116 15394 7730
CFPJ 60 CFPJR 60 60 CFPJ 60 C CFPJR 60 C 209.3 106 134 19264 9673

 

Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Loading the player ...
Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)
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
Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ) icon

CFPJ JIS Metric Round Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Center Flange Mount Double JIS Metric Plane Bearing (CFPJ)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals