Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Square (CFPM) and Round (CFPMR) Flange Mount Double Metric Plane Bearings are the ISO Metric double length, center mount versions of this type of bearing, and are most commonly found in Europe.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at the center of the bearing.  Additional features and benefits include:

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square or Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Basic Dimensional Information
Precision I.D. Series Nominal Compensated I.D. Series C K Df Max. Static Load (kg.)
Part No. Size Part No. Length Square O.D. Frelon
Square Round mm Square Round Max. Max. Max. Gold J
CFPM 08 CFPMR 08 8 CFPM 08 C CFPMR 08 C 46.3 25 32 426 214
CFPM 12 CFPMR 12 12 CFPM 12 C CFPMR 12 C 61.3 32 42 813 408
CFPM 16 CFPMR 16 16 CFPM 16 C CFPMR 16 C 68.3 35 46 1436 721
CFPM 20 CFPMR 20 20 CFPM 20 C CFPMR 20 C 80.3 42 54 1944 976
CFPM 25 CFPMR 25 25 CFPM 25 C CFPMR 25 C 112.3 50 62 3640 1828
CFPM 30 CFPMR 30 30 CFPM 30 C CFPMR 30 C 123.3 60 76 4618 2319
CFPM 40 CFPMR 40 40 CFPM 40 C CFPMR 40 C 151.3 75 98 7741 3887
CFPM 50 CFPMR 50 50 CFPM 50 C CFPMR 50 C 192.3 88 112 15284 7675
CFPM 60 CFPMR 60 60 CFPM 60 C CFPMR 60 C 209.3 106 134 192684 9673

 

Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(31MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(696kB)
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
Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Loading the player ...
Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)
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
Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM) icon

CFPM Metric Square Flange Mount Center Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (CFPM)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals