Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Image of Ceramic Coated Aluminum Rail Assembly - CCR

The Ceramic Coated Aluminum Rail Assembly Feather Rail is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies.  Its one-piece integrated design reduces assembly time, complexity, and weight in a single package.  Ideal for use in contaminated applications, the ceramic coated aluminum rail assembly offers excellent corrosion resistance and is designed to be used with Simplicity Frelon GOLD linear plane bearings and pillow blocks. 

  • Available in inch sizes from ½” thru 2” up to a maximum length of 10 feet
  • Offers high load carrying capacity due to integral design
  • Predrilled mounting holes offer easy mounting solution, also available without mounting holes
  • Aluminum alloy base material for lighter weight
  • Rc70 ceramic coated finish for corrosion resistance
  • Weld splatter, paints, and other contaminants will not stick
  • Non-magnetic and vibration resistant
  • Economical alternative to traditional shaft/rail assemblies

 

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Ceramic Coated Aluminum Rail Assembly - CCR

Ceramic Coted Rail and Shaft Assembly Dimensional Information
Part No. Nominal shaft size Diameter Tolerance A B C D E F Hole Spacing Max. Length Weight 

(in.) Min. Max. +/-.002



Bolt Hole X y *(ft.) (lbs./in.)
CCR08-xx 1/2 0.5 0.5 1.13 1.50 0.25 0.19 1.00 #6 0.17 4 2 4 0.1
CCR10-xx 5/8 0.62 0.62 1.13 1.63 0.31 0.25 1.13 #8 0.19 4 2 4 0.15
CCR12-xx 3/4 0.75 0.75 1.5 1.75 0.38 0.25 1.25 #10 0.22 6 3 4 0.2
CCR16-xx 1 1 1 1.75 2.13 0.5 0.25 1.50 1/4" 0.28 6 3 4 0.33
CCR20-xx 1 1/4 1.25 1.25 2.13 2.50 0.56 0.31 1.88 5/16" 0.34 6 3 4 0.49
CCR24-xx 1 1/2 1.5 1.5 2.5 3.00 0.69 0.38 2.25 5/16" 0.34 8 4 4 0.71
CCR32-xx 2 2 2 3.25 3.75 0.88 0.5 2.75 3/8" 0.41 8 4 4 1.23

 

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(8MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)


Application Stories
Application Story - Trinity Labs 3D Printing Application Story - Trinity Labs 3D Printing(1102kB)
Flange Bearings in Packaging Equipment Flange Bearings in Packaging Equipment(39kB)
Flange in Beverage Coolers Flange in Beverage Coolers(67kB)
Flange Mount in CNC Router Flange Mount in CNC Router(23kB)
Flange Mounts in Bottle Machinery Flange Mounts in Bottle Machinery(56kB)
Flange Mounts in Heat Stake Machinery Flange Mounts in Heat Stake Machinery(38kB)
Flange Mounts in Silk Screening Flange Mounts in Silk Screening(35kB)
Flange Mounts Used in Hydraulic Press Flange Mounts Used in Hydraulic Press(38kB)
Flange Mounts used in Parallel Flange Mounts used in Parallel(37kB)
Linear Shafting used in Champion Gym Linear Shafting used in Champion Gym(133kB)
Linear Shafting used in Sliding Doors Linear Shafting used in Sliding Doors(228kB)
Simplicity Bearing in Automotive Wheels Simplicity Bearing in Automotive Wheels(38kB)
Simplicity Bearings Help an Offset Printer Simplicity Bearings Help an Offset Printer(23kB)
Simplicity Bearings Implemented in TVs Simplicity Bearings Implemented in TVs(33kB)
Simplicity Bearings in Automated Bottling Machinery Simplicity Bearings in Automated Bottling Machinery(53kB)
Simplicity Bearings in Automotive Stamping Simplicity Bearings in Automotive Stamping(48kB)
Simplicity Bearings in Cast Sewers Simplicity Bearings in Cast Sewers(22kB)
Simplicity Bearings in Cutting Saw Simplicity Bearings in Cutting Saw(178kB)
Simplicity Bearings in Gantry Robots Simplicity Bearings in Gantry Robots(23kB)
Simplicity Bearings in Material Handling System Simplicity Bearings in Material Handling System(30kB)
Simplicity Bearings in Oven Circuit Board Simplicity Bearings in Oven Circuit Board(48kB)
Simplicity Bearings in Plastic Injection Molding Simplicity Bearings in Plastic Injection Molding(37kB)
Simplicity Bearings in Retrowelding Simplicity Bearings in Retrowelding(44kB)
Simplicity Bearings in Robotics Simplicity Bearings in Robotics(32kB)
Simplicity Bearings in Welding Guns Simplicity Bearings in Welding Guns(45kB)
Simplicity Bearings Millright Simplicity Bearings Millright(110kB)
Simplicity Bearings on Automotive Transmission Stands Simplicity Bearings on Automotive Transmission Stands(23kB)
Simplicity Bearings Pick and Place Simplicity Bearings Pick and Place(31kB)
Simplicity Bearings Uncork Bottling Machines Simplicity Bearings Uncork Bottling Machines(155kB)
Simplicity Bearings used in Automotive Welding Simplicity Bearings used in Automotive Welding(28kB)
Simplicity Bearings used in Bonding Press Simplicity Bearings used in Bonding Press(38kB)
Simplicity Bearings used in Brick Grinding Machinery Simplicity Bearings used in Brick Grinding Machinery(130kB)
Simplicity Bearings Used in Carpet Tufting Machines Simplicity Bearings Used in Carpet Tufting Machines(205kB)
Simplicity Bearings Used in Circuit Handler Simplicity Bearings Used in Circuit Handler(47kB)
Simplicity Bearings Used in Label Application Equipment Simplicity Bearings Used in Label Application Equipment(37kB)
Simplicity Bearings Used in Label Processor Simplicity Bearings Used in Label Processor(23kB)
Simplicity Bearings Used in Meat Slicer Simplicity Bearings Used in Meat Slicer(23kB)
Simplicity Food Packaging Applications Simplicity Food Packaging Applications(166kB)
Simplicity Helps in Gun Port Application Simplicity Helps in Gun Port Application(171kB)
Simplicity in Automated Welding System Simplicity in Automated Welding System(37kB)
Simplicity in PVC Cutting Equipment Simplicity in PVC Cutting Equipment(36kB)
Simplicity in Tradeshow Display Simplicity in Tradeshow Display(34kB)
Simplicity in Vibration Feed System Simplicity in Vibration Feed System(45kB)
Simplicity in XY Gantry Simplicity in XY Gantry(33kB)
Simplicity Packaging Milk Cartons Simplicity Packaging Milk Cartons(48kB)
Simplicity Pillow Blocks in Transmission Case Machine Simplicity Pillow Blocks in Transmission Case Machine(213kB)
Simplicity Pillow Blocks Keep Gates Closed Simplicity Pillow Blocks Keep Gates Closed(172kB)
Simplicity pillowblocks in Automobile Transmission Plant Simplicity pillowblocks in Automobile Transmission Plant(75kB)
Simplicity Pillowblocks work in Catalytic Convertors Simplicity Pillowblocks work in Catalytic Convertors(23kB)
Simplicity Proves Superiority in Paper Mill Simplicity Proves Superiority in Paper Mill(95kB)
Simplicity Tech in Automotive Part Feed System Simplicity Tech in Automotive Part Feed System(48kB)
Simplicity Tech in Material Handling System Simplicity Tech in Material Handling System(32kB)
Simplicity technology in Automotive Tube Stacker Simplicity technology in Automotive Tube Stacker(23kB)
Simplicity Technology in Hydraulic Wire System Simplicity Technology in Hydraulic Wire System(235kB)
Simplicity Technology in Ice Cream bar Processing Simplicity Technology in Ice Cream bar Processing(26kB)
Simplicity Technology in Machine Tools - (AS) Simplicity Technology in Machine Tools - (AS)(30kB)
Simplicity Technology in Material Handling Simplicity Technology in Material Handling(210kB)
Simplicity Technology in Material Heat Exchangers Simplicity Technology in Material Heat Exchangers(152kB)
Simplicity Works in Paper Mill Simplicity Works in Paper Mill(27kB)
Square Bearings in Exercise Equipment Square Bearings in Exercise Equipment(30kB)


Press Releases
Debur Simplicity Debur Simplicity(102kB)
RST Doctor Bearing RST Doctor Bearing(94kB)
RST Papermill RST Papermill(130kB)
Simplicity Simplicity(67kB)
Simplicity Automotive Welding Simplicity Automotive Welding(102kB)
Simplicity Brewery Simplicity Brewery(91kB)
Simplicity Carpet Tufting Simplicity Carpet Tufting(109kB)
Simplicity Earthquake Simulator Simplicity Earthquake Simulator(110kB)
Simplicity in Packaging Simplicity in Packaging(111kB)
Simplicity in Woodworking Simplicity in Woodworking(73kB)
Simplicity Livestock Simplicity Livestock(50kB)
Simplicity Stone Cutting Simplicity Stone Cutting(78kB)
Simplicity Washdown Simplicity Washdown(44kB)
Stainless Steel Pillowblock Stainless Steel Pillowblock(67kB)


Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Notice: You must be logged in to download CAD Models.

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Loading the player ...
Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* First Name:  
* Last Name:  
* E-mail Address:    
* Confirm E-mail Address:  
* Company:  
* Company Web Site:    
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me
Create a login to download CAD Files, white papers, etc.



 

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Steel Shaft Aluminum Rail Assembly - SRA
SRA Linear Shafting Aluminum Support Rail Assembly

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals