Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Image of Ceramic Coated Aluminum Rail Assembly - CCR

The Ceramic Coated Aluminum Rail Assembly Feather Rail is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies.  Its one-piece integrated design reduces assembly time, complexity, and weight in a single package.  Ideal for use in contaminated applications, the ceramic coated aluminum rail assembly offers excellent corrosion resistance and is designed to be used with Simplicity Frelon GOLD linear plane bearings and pillow blocks. 

  • Available in inch sizes from ½” thru 2” up to a maximum length of 10 feet
  • Offers high load carrying capacity due to integral design
  • Predrilled mounting holes offer easy mounting solution, also available without mounting holes
  • Aluminum alloy base material for lighter weight
  • Rc70 ceramic coated finish for corrosion resistance
  • Weld splatter, paints, and other contaminants will not stick
  • Non-magnetic and vibration resistant
  • Economical alternative to traditional shaft/rail assemblies

 

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Ceramic Coated Aluminum Rail Assembly - CCR

Ceramic Coted Rail and Shaft Assembly Dimensional Information
Part No. Nominal shaft size Diameter Tolerance A B C D E F Hole Spacing Max. Length Weight 

(in.) Min. Max. +/-.002



Bolt Hole X y *(ft.) (lbs./in.)
CCR08-xx 1/2 0.5 0.5 1.13 1.50 0.25 0.19 1.00 #6 0.17 4 2 4 0.1
CCR10-xx 5/8 0.62 0.62 1.13 1.63 0.31 0.25 1.13 #8 0.19 4 2 4 0.15
CCR12-xx 3/4 0.75 0.75 1.5 1.75 0.38 0.25 1.25 #10 0.22 6 3 4 0.2
CCR16-xx 1 1 1 1.75 2.13 0.5 0.25 1.50 1/4" 0.28 6 3 4 0.33
CCR20-xx 1 1/4 1.25 1.25 2.13 2.50 0.56 0.31 1.88 5/16" 0.34 6 3 4 0.49
CCR24-xx 1 1/2 1.5 1.5 2.5 3.00 0.69 0.38 2.25 5/16" 0.34 8 4 4 0.71
CCR32-xx 2 2 2 3.25 3.75 0.88 0.5 2.75 3/8" 0.41 8 4 4 1.23

 

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
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
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
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
Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Loading the player ...
Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR
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
Image of Ceramic Coated Aluminum Rail Assembly - CCR icon

Ceramic Coated Aluminum Linear Shafting and Rail - CCR


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Steel Shaft Aluminum Rail Assembly - SRA
SRA Linear Shafting Aluminum Support Rail Assembly

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals