Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Image of Commercial Rail Series

The Commercial Rail features roll formed rails made of zinc plated steel or stainless steel; providing low cost corrosion resistant capability. The machined aluminum slider body is made of 6061-T6 anodized for corrosion resistance and adjustable pre-load design to ensure flexability--aiding system integration.  Applications for Commercial Rail include automation, packaging, material handling, environmental, energy, HVAC, medical and office equipment.

  • Precision formed rails available in zinc plated carbon steel sheet or stainless steel
  • Transfer speeds up to 1.5 m/s (59 in/s)
  • Withstands temperatures up to 100°C (212°F)
  • Load capability up to 1330N (298 lbs)
  • Available in lengths up to 6m (19ft)
  • Machined anodized aluminum slider body with standard mounting holes
  • Sliders are available with sealed 52100 steel, 440 stainless steel or polymer wheels
  • Sliders include standard adjustable pre-load feature

 

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Download the full specifications in the file Commercial Rail(442kB)

Technical Image of Commercial Rail Series

 

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series



*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Commercial Rail(442kB)
PBC Linear Motion Catalog(12MB)


Data Sheets
Commercial Rail Commercial Rail(235kB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (611kB)


Press Releases
Commercial Rail Commercial Rail(93kB)


Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Notice: You must be logged in to download CAD Models.

Choose a CAD Drawing:

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


 

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


There are no videos for this product. Check back soon for updates!

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Reviews coming soon!

 

Submit a Product Review
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel