Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Image of Commercial Rail Series

The Commercial Rail features roll formed rails made of zinc plated steel or stainless steel; providing low cost corrosion resistant capability. The machined aluminum slider body is made of 6061-T6 anodized for corrosion resistance and adjustable pre-load design to ensure flexability--aiding system integration.  Applications for Commercial Rail include automation, packaging, material handling, environmental, energy, HVAC, medical and office equipment.

  • Precision formed rails available in zinc plated carbon steel sheet or stainless steel
  • Transfer speeds up to 1.5 m/s (59 in/s)
  • Withstands temperatures up to 100°C (212°F)
  • Load capability up to 1330N (298 lbs)
  • Available in lengths up to 6m (19ft)
  • Machined anodized aluminum slider body with standard mounting holes
  • Sliders are available with sealed 52100 steel or 440 stainless steel wheels
  • Sliders include standard adjustable pre-load feature

 

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Download the full specifications in the file Cam Roller Technology Catalog(15MB)

Technical Image of Commercial Rail Series

 

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series



Technical Info
Catalog
Selection Guide
Interchange Chart
Cam Roller Technology Catalog(15MB)
PBC Product Overview Selection Guide(7MB)


White Papers
Technical Whitepaper for Linear Motion in Washdown Applications Linear Motion Design in Washdown (1775kB)
Lubrication for Linear Roller Bearings and Raceways Lubrication for Linear Roller Bearings and Raceways(346kB)
The Facts About Roller Bearing Life Calculations Roller Bearing Life Calculations(468kB)


Press Releases
Commercial Rail Commercial Rail(93kB)


Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


Download the full specifications in the file Cam Roller Technology Catalog(15MB)


 

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series


There are no videos for this product. Check back soon for updates!

Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series
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
Image of Commercial Rail Series icon

Commercial Rail Linear Guide Series
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals