PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Compact Guides icon   Compact Guides

Compact Guide Integral-V™ Technology provide a cost-effective alternative to competing profile rail technology while still ensuring stable, smooth and accurate linear guidance. Hardened steel raceways are directly embedded unto the Integral-V Compact Guide rail to eliminate fasteners and reduce mounting components. The Compact Guide rail is SIMO® machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. Compact Guides are available in 3 different rail sizes with a wide variety of carriage options for optimal application fit.

  • Rails available cut-to-length up to 4m (13ft)
  • The standard compact series handles loads up to 2330N (523 lbs) 
  • The HD compact series provides load capacity up to 5560 N (1250 lbs)
  • SIMO® machined for precision qualified rail surfaces
  • Hardened steel races eliminate fasteners and reduce mounting components by 40%
  • High speed capacity 10 m/s (393 in/s)
  • Standard and extended length carriages available
  • Carriages equipped with sealed, lubricated for life rollers
  • Optional carriage accessories include adjustable wheel pre-load
  • Carriages available with wheel covers, scrapers and wipers
Compact Guide IVT Preview

 

IVTAAW Compact Guide - MR

IVTAAW Compact Guide – MR linear guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAW Compact Guide – MR linear guide is lightweight without sacrificing strength.

  • Rails available cut-to-length up to 4m
  • Handles loads up to 719 lbf (3200 N)
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity (10 m/s)

 

IVTAAM Compact Guide

IVTAAM Compact Guide linear guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAM Compact Guide linear guide is lightweight without sacrificing strength.

  • Rails available cut-to-length up to 4m
  • Handles loads up to 719 lbf (3200 N)
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity (10 m/s)

 

IVTAAN Compact Guide

IVTAAN Compact Guide linear guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAN Compact Guide linear guide is lightweight without sacrificing strength.

  • Rails available cut-to-length up to 4m
  • Handles loads up to 719 lbf (3200 N)
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity (10 m/s)

 

IVTAAP Compact Guide

IVTAAP Compact Guide linear guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with hardened embedded steel races, the IVTAAP Compact Guide linear guide is lightweight without sacrificing strength.

  • Rails available cut-to-length up to 4m
  • Handles loads up to 719 lbf (3200 N)
  • SIMO® machined for precision qualified rail surfaces
  • High speed capacity (10 m/s)