PBC’s RDQX Compact Precision Drawer Slide series of telescopic slides are designed for heavy duty high-tech telescopic applications, with precise motorized movement, requiring constant smooth sliding performance with no play. The roller bearings ride on hardened steel rails with honed raceways, assuring high load capacities and low deflection at even fully extended position. The squared designed is obtained by using two RRT rails with hardened honed raceways as the rigid intermediate element, and the sliders are assembled into the rails. The RDQX compact telescopic rails offer both high radial and axial load capacities for industrial applications. The rail/slider configuration allows the RDQX telescopic rails to be mounted not only at the side, but also underneath the moving part when there are space limitations at the sides. They can also be used in typical vertical applications. When mounted, this slide offers a single direction stroke equal to slightly more than the closed length.
- Two size options and many lengths available
- Complete extensions up to 1980mm
- Smooth and precise telescopic movement – zero play
- Raceway wipers and greasing system for low maintenance
- Longitudinal seals for dust and impurity protection
- Heavy payloads – up to 662 lbs
- Attractive black finish that also offers corrosion resistance