Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)

Image of Round Flange Mount Double Inch Plane Bearing (DDS)

Round Flange Mount Double Inch Plane Bearing’s (SDS) are the Imperial (inch), Double length bearing version of this type of bearing.  This bearing is most commonly found in North America.  This flange bearing has a sturdy aluminum or steel body with a bonded-in Frelon liner. The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1” ID to 2” ID
  • Static Load Capacities up to 50,000 lb  (222,000 N)
  • Standard Shell Material is Anodized Aluminum.  Black Oxide Steel is also available. 
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton
  • External lubrication feature is an added option
  • Wide Temperature Range: -400F/ 400F (-240C/ 204C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Round Flange Mount Double Inch Plane Bearing (DDS)

DDS DIMENSIONAL INFORMATION
Part No. Nominal B H Max. Static Load (lbs.)
Precision Compen. Size O.D. Length Gold F & J
DDS 16 DDS 16 C 1" 3.000 6.563 14100 7050
DDS 20 DDS 20 C 1-1/4" 3.500 8.000 20580 10290
DDS 24 DDS 24 C 1-1/2" 4.250 9.500 28200 14100
DDS 32 DDS 32 C 2" 5.000 12.000 50100 25050

 

Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(31MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
Simplicity - Precision Engraving Solution Simplicity - Design on A Diet (778kB)
Shafting Engineered For Maximum Bearing Performance Simplicity 60 Plus Shafting(993kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(696kB)
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
Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)

Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)

Loading the player ...
Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)
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
Image of Round Flange Mount Double Inch Plane Bearing (DDS) icon

DDS Simplicity Round Flange Mount Double Linear Plain Bearing

Brand Image of Round Flange Mount Double Inch Plane Bearing (DDS)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Round Flange Mount Single Inch Plane Bearing (SDS)
SDS Round Flange Mount Single Linear Plain Bearing

Alternative Solution

Image of Die Set Flange Mount Inch Plane Bearing (PAC)
Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals