Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)

Image of Square Flange Mount Double Inch Plane Bearing (DFP)

Square Flange Mount Double Inch Plane Bearings (DFP) are the Imperial (inch) double length version of this type of bearing, and are most commonly found in North America.  This flange mount features a sturdy aluminum housing containing two Simplicity Frelon-lined linear plane bearings.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 1/2” ID to 1” ID
  • Static Load Capacities up to 7600 lb  (33,800 N)
  • Standard Shell Material is Anodized Aluminum. 
  • Square Flanges only are available.
  • Self-Aligning is standard
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton
  • Wide temperature range:  -400° F/ 400° F (-240° C/ 204° C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Square Flange Mount Double Inch Plane Bearing (DFP)

DFP Flange Mount Dimensional Information
Part Number Bearing Nominal Size Flange Square Hole Spacing Barrel Dia. Flange Length Bolt Size Hole Size Overall Length Max Static Loads (lbs)
Precision Compensated A B C D E F G L Frelon Gold Frelon F & J
DFP 08 DFP 08 C 1/2" 1.63 1.25 1.25 0.25 #8 0.19 3.38 3900 1950
DFP 12 DFP 12 C 3/4" 2.38 1.75 1.75 0.38 #10 0.22 4.19 5880 2940
DFP 16 DFP 16 C 1" 2.75 2.13 2.25 0.5 1/4'' 0.28 5.63 7620 3810

 

Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
PBC Product Overview Selection Guide(7MB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)

Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)

Loading the player ...
Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)
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
Image of Square Flange Mount Double Inch Plane Bearing (DFP) icon

DFP Square Mount Round Flange Double Linear Plain Bearing

Brand Image of Square Flange Mount Double Inch Plane Bearing (DFP)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals