Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Square (DFPJ) and Round (DFPJR) Flange Mount Double JIS Metric Plane Bearings are the double length versions of this type of bearing, and are most commonly found in Japan and the rest of Asia.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square or Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(1MB), Linear Bearing Flange Mount(1MB)

Technical Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Basic Dimensional Information
Precision I.D. Series Nominal Compensated I.D. Series C K Df Max. Static Load (kg.)
Part No. Size Part No. Length Square O.D. Frelon
Square Round mm Square Round Max. Max. Max. Gold J
DFPJ 06 DFPJR 06 6 DFPJ 06 C DFPJR 06 C 35 22 28 317 159
DFPJ 08 DFPJR 08 8 DFPJ 08 C DFPJR 08 C 45 25 32 422 212
DFPJ 10 DFPJR 10 10 DFPJ 10 C DFPJR 10 C 55 30 40 616 309
DFPJ 12 DFPJR 12 12 DFPJ 12 C DFPJR 12 C 57 32 42 792 398
DFPJ 13 DFPJR 13 13 DFPJ 13 C DFPJR 13 C 61 34 43 915 459
DFPJ 16 DFPJR 16 16 DFPJ 16 C DFPJR 16 C 70 37 48 1407 707
DFPJ 20 DFPJR 20 20 DFPJ 20 C DFPJR 20 C 80 42 54 1935 972
DFPJ 25 DFPJR 25 25 DFPJ 25 C DFPJR 25 C 112 50 62 3629 1822
DFPJ 30 DFPJR 30 30 DFPJ 30 C DFPJR 30 C 123 58 74 4618 2319
DFPJ 35 DFPJR 35 35 DFPJ 35 C DFPJR 35 C 135 64 82 6158 3092
DFPJ 40 DFPJR 40 40 DFPJ 40 C DFPJR 40 C 151 75 96 7741 3887
DFPJ 50 DFPJR 50 50 DFPJ 50 C DFPJR 50 C 192 92 116 15394 7730
DFPJ 60 DFPJR 60 60 DFPJ 60 C DFPJR 60 C 209 106 134 19264 9673

 

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)


*Note: You must login to view all White Papers and Interchange charts.

Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(1MB)
Linear Bearing Flange Mount(1MB)
PBC Linear Motion Catalog(11MB) New Product Selection Guide (4MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Simplicity(290kB)
Simplicity Custom Bearings Simplicity Custom Bearings(2613kB)
Design on a Diet Comparison: Custom Simplicity Application Simplicity Custom Comparison(144kB)


White Papers
Linear Bearing Fitness Equipment Applications Linear Bearing Fitness Equipment Applications(171kB)
Open Comparison of Linear Shafting Open Comparison of Linear Shafting(171kB)


Application Stories
Flange Bearings in Packaging Equipment Flange Bearings in Packaging Equipment(39kB)
Flange in Beverage Coolers Flange in Beverage Coolers(67kB)
Flange Mount in CNC Router Flange Mount in CNC Router(23kB)
Flange Mounts in Bottle Machinery Flange Mounts in Bottle Machinery(56kB)
Flange Mounts in Heat Stake Machinery Flange Mounts in Heat Stake Machinery(38kB)
Flange Mounts in Silk Screening Flange Mounts in Silk Screening(35kB)
Flange Mounts Used in Hydraulic Press Flange Mounts Used in Hydraulic Press(38kB)
Flange Mounts used in Parallel Flange Mounts used in Parallel(37kB)
Linear Shafting used in Champion Gym Linear Shafting used in Champion Gym(133kB)
Linear Shafting used in Sliding Doors Linear Shafting used in Sliding Doors(228kB)
Simplicity Bearing in Automotive Wheels Simplicity Bearing in Automotive Wheels(38kB)
Simplicity Bearings Help an Offset Printer Simplicity Bearings Help an Offset Printer(23kB)
Simplicity Bearings Implemented in TVs Simplicity Bearings Implemented in TVs(33kB)
Simplicity Bearings in Automated Bottling Machinery Simplicity Bearings in Automated Bottling Machinery(53kB)
Simplicity Bearings in Automotive Stamping Simplicity Bearings in Automotive Stamping(48kB)
Simplicity Bearings in Cast Sewers Simplicity Bearings in Cast Sewers(22kB)
Simplicity Bearings in Cutting Saw Simplicity Bearings in Cutting Saw(178kB)
Simplicity Bearings in Gantry Robots Simplicity Bearings in Gantry Robots(23kB)
Simplicity Bearings in Material Handling System Simplicity Bearings in Material Handling System(30kB)
Simplicity Bearings in Oven Circuit Board Simplicity Bearings in Oven Circuit Board(48kB)
Simplicity Bearings in Plastic Injection Molding Simplicity Bearings in Plastic Injection Molding(37kB)
Simplicity Bearings in Retrowelding Simplicity Bearings in Retrowelding(44kB)
Simplicity Bearings in Robotics Simplicity Bearings in Robotics(32kB)
Simplicity Bearings in welding Simplicity Bearings in welding(45kB)
Simplicity Bearings in Welding Guns Simplicity Bearings in Welding Guns(45kB)
Simplicity Bearings Military Applications Simplicity Bearings Military Applications(479kB)
Simplicity Bearings Millright Simplicity Bearings Millright(110kB)
Simplicity Bearings on Automotive Transmission Stands Simplicity Bearings on Automotive Transmission Stands(23kB)
Simplicity Bearings Pick and Place Simplicity Bearings Pick and Place(31kB)
Simplicity Bearings Uncork Bottling Machines Simplicity Bearings Uncork Bottling Machines(155kB)
Simplicity Bearings used in Automotive Welding Simplicity Bearings used in Automotive Welding(28kB)
Simplicity Bearings used in Bonding Press Simplicity Bearings used in Bonding Press(38kB)
Simplicity Bearings used in Brick Grinding Machinery Simplicity Bearings used in Brick Grinding Machinery(130kB)
Simplicity Bearings Used in Carpet Tufting Machines Simplicity Bearings Used in Carpet Tufting Machines(205kB)
Simplicity Bearings Used in Circuit Handler Simplicity Bearings Used in Circuit Handler(47kB)
Simplicity Bearings Used in Label Application Equipment Simplicity Bearings Used in Label Application Equipment(37kB)
Simplicity Bearings Used in Label Processor Simplicity Bearings Used in Label Processor(23kB)
Simplicity Bearings Used in Meat Slicer Simplicity Bearings Used in Meat Slicer(23kB)
Simplicity Food Packaging Applications Simplicity Food Packaging Applications(166kB)
Simplicity Helps in Gun Port Application Simplicity Helps in Gun Port Application(171kB)
Simplicity in Automated Welding System Simplicity in Automated Welding System(37kB)
Simplicity in PVC Cutting Equipment Simplicity in PVC Cutting Equipment(36kB)
Simplicity in Tradeshow Display Simplicity in Tradeshow Display(34kB)
Simplicity in Vibration Feed System Simplicity in Vibration Feed System(45kB)
Simplicity in XY Gantry Simplicity in XY Gantry(33kB)
Simplicity Packaging Milk Cartons Simplicity Packaging Milk Cartons(48kB)
Simplicity Pillow Blocks in Transmission Case Machine Simplicity Pillow Blocks in Transmission Case Machine(213kB)
Simplicity Pillow Blocks Keep Gates Closed Simplicity Pillow Blocks Keep Gates Closed(172kB)
Simplicity pillowblocks in Automobile Transmission Plant Simplicity pillowblocks in Automobile Transmission Plant(75kB)
Simplicity Pillowblocks work in Catalytic Convertors Simplicity Pillowblocks work in Catalytic Convertors(23kB)
Simplicity Proves Superiority in Paper Mill Simplicity Proves Superiority in Paper Mill(95kB)
Simplicity Tech in Automotive Part Feed System Simplicity Tech in Automotive Part Feed System(48kB)
Simplicity Tech in Material Handling System Simplicity Tech in Material Handling System(32kB)
Simplicity technology in Automotive Tube Stacker Simplicity technology in Automotive Tube Stacker(23kB)
Simplicity Technology in Hydraulic Wire System Simplicity Technology in Hydraulic Wire System(235kB)
Simplicity Technology in Ice Cream bar Processing Simplicity Technology in Ice Cream bar Processing(26kB)
Simplicity Technology in Machine Tools - (AS) Simplicity Technology in Machine Tools - (AS)(30kB)
Simplicity Technology in Material Handling Simplicity Technology in Material Handling(210kB)
Simplicity Technology in Material Heat Exchangers Simplicity Technology in Material Heat Exchangers(152kB)
Simplicity Technology Used in Industrial Parts Washer Simplicity Technology Used in Industrial Parts Washer(28kB)
Simplicity Works in Paper Mill Simplicity Works in Paper Mill(27kB)
Square Bearings in Exercise Equipment Square Bearings in Exercise Equipment(30kB)


Press Releases
Debur Simplicity Debur Simplicity(102kB)
RST Doctor Bearing RST Doctor Bearing(94kB)
RST Papermill RST Papermill(130kB)
Simplicity Simplicity(67kB)
Simplicity Automotive Welding Simplicity Automotive Welding(102kB)
Simplicity Brewery Simplicity Brewery(91kB)
Simplicity Carpet Tufting Simplicity Carpet Tufting(109kB)
Simplicity Earthquake Simulator Simplicity Earthquake Simulator(110kB)
Simplicity in Packaging Simplicity in Packaging(111kB)
Simplicity in Woodworking Simplicity in Woodworking(73kB)
Simplicity Livestock Simplicity Livestock(50kB)
Simplicity Stone Cutting Simplicity Stone Cutting(78kB)
Simplicity Washdown Simplicity Washdown(44kB)
Stainless Steel Pillowblock Stainless Steel Pillowblock(67kB)


Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Notice: You must be logged in to download CAD Models.

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

 

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Loading the player ...
Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

 

NOTE: If you are from outside of the United States please enter the phone number you may be reached at when dialed from the United States.
NOTE: List prices will be quoted unless you provide your company name, and customer number.

Please fill out the form below and click "Submit" when finished.
* Indicates a Required Field
* Full Name:  
* E-mail Address:    
* Company:  
Customer Number:
Title
* Industry:  
If Other
* Address:  
* City:  
* State:  
* Zip/Postal Code:  
* Country:  
* Phone:  
Fax:
* Body:  
Have an Application Engineer Contact Me
Have a Sales Agent Contact Me

 

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Reviews coming soon!

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel