Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Square (DFPJ) and Round (DFPJR) Flange Mount Double JIS Metric Plane Bearings are the double length versions of this type of bearing, and are most commonly found in Japan and the rest of Asia.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square or Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Basic Dimensional Information
Precision I.D. Series Nominal Compensated I.D. Series C K Df Max. Static Load (kg.)
Part No. Size Part No. Length Square O.D. Frelon
Square Round mm Square Round Max. Max. Max. Gold J
DFPJ 06 DFPJR 06 6 DFPJ 06 C DFPJR 06 C 35 22 28 317 159
DFPJ 08 DFPJR 08 8 DFPJ 08 C DFPJR 08 C 45 25 32 422 212
DFPJ 10 DFPJR 10 10 DFPJ 10 C DFPJR 10 C 55 30 40 616 309
DFPJ 12 DFPJR 12 12 DFPJ 12 C DFPJR 12 C 57 32 42 792 398
DFPJ 13 DFPJR 13 13 DFPJ 13 C DFPJR 13 C 61 34 43 915 459
DFPJ 16 DFPJR 16 16 DFPJ 16 C DFPJR 16 C 70 37 48 1407 707
DFPJ 20 DFPJR 20 20 DFPJ 20 C DFPJR 20 C 80 42 54 1935 972
DFPJ 25 DFPJR 25 25 DFPJ 25 C DFPJR 25 C 112 50 62 3629 1822
DFPJ 30 DFPJR 30 30 DFPJ 30 C DFPJR 30 C 123 58 74 4618 2319
DFPJ 35 DFPJR 35 35 DFPJ 35 C DFPJR 35 C 135 64 82 6158 3092
DFPJ 40 DFPJR 40 40 DFPJ 40 C DFPJR 40 C 151 75 96 7741 3887
DFPJ 50 DFPJR 50 50 DFPJ 50 C DFPJR 50 C 192 92 116 15394 7730
DFPJ 60 DFPJR 60 60 DFPJ 60 C DFPJR 60 C 209 106 134 19264 9673

 

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Loading the player ...
Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)
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
Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ) icon

DFPJ JIS Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double JIS Metric Plane Bearing (DFPJ)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals