Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Square (DFPM) and Round (DFPMR) Flange Mount Double Metric Plane Bearings are the ISO Metric double length version of this type of bearing, and is most commonly found in Europe.  This flange bearing has a sturdy aluminum body with a Frelon liner bonded directly to the ID.  The flange is located at one end of the bearing.  Additional features and benefits include:

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square or Round Flanges available.
  • Frelon GOLD is the standard bearing liner.  FrelonJ & FrelonW are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details

 

Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Basic Dimensional Information
Precision I.D. Series Nominal Compensated I.D. Series C K Df Static Load Frelon
Part No. Size Part No. Length Square O.D. Gold J
Square Round mm Square Flange Max. Max. Max. (N) (N)
DFPM 08 DFPMR 08 8 DFPM 08 C DFPMR 08 C 45 25 32 426 214
DFPM 12 DFPMR 12 12 DFPM 12 C DFPMR 12 C 57 32 42 813 408
DFPM 16 DFPMR 16 16 DFPM 16 C DFPMR 16 C 70 35 46 1436 721
DFPM 20 DFPMR 20 20 DFPM 20 C DFPMR 20 C 80 42 54 1944 976
DFPM 25 DFPMR 25 25 DFPM 25 C DFPMR 25 C 112 50 62 3640 1828
DFPM 30 DFPMR 30 30 DFPM 30 C DFPMR 30 C 123 60 76 4618 2319
DFPM 40 DFPMR 40 40 DFPM 40 C DFPMR 40 C 151 75 98 7741 3887
DFPM 50 DFPMR 50 50 DFPM 50 C DFPMR 50 C 192 88 112 15284 7675
DFPM 60 DFPMR 60 60 DFPM 60 C DFPMR 60 C 209 106 134 19264 9673

 

Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(30MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Loading the player ...
Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)
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
Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM) icon

DFPM Metric Square Flange Mount Double Linear Plain Bearing

Brand Image of Square-Round Flange Mount Double Metric Plane Bearing (DFPM)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Double Inch Plane Bearing (DFP)
DFP Square Mount Round Flange Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals