Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)

Image of Die Set Flange Mount Inch Plane Bearing (PAC)

Die Set Flange Mount Inch Plain Bearing - This flange bearing has a sturdy aluminum or steel body with a bonded Frelon liner.  Additional features and benefits include:

  • Available in sizes 3/4” ID to 3” ID
  • Static load capacities up to 55,000 lbs  (244,600 N)
  • Standard shell material is anodized aluminum.  Black oxided steel is also available.
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional.
  • Self lubricating for oil free operation.
  • External lubrication feature is an added option
  • Wide temperature range: -400F/ 400F (-240C/ 204C)
  • Vibration damping
  • Includes (4) PAC Clamps with each bearing. 
  • Custom modifications available – contact an Application Engineer for details.

 

Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Die Set Flange Mount Inch Plane Bearing (PAC)

PAC Dimensional Information
Part No. Nominal Size B I Max. Static Load (N.)
Precision Compensated Inches O.D. Min. O.D. Max Overall Lenghth Gold J
PAC 750 PAC 750 C 3/4" 1.285 1.300 2.812 6626 3313
PAC 100 PAC 100 C 1" 1.723 1.738 3.125 9817 4909
PAC 125 PAC 125 C 1-1/4" 2.097 2.112 3.500 13744 6872
PAC 150 PAC 150 C 1-1/2" 2.346 2.361 4.125 19439 9719
PAC 200 PAC 200 C 2" 3.095 3.110 4.625 29060 14530
PAC 250 PAC 250 C 2-1/2" 3.595 3.610 5.375 42215 21108
PAC 300 PAC 300 C 3" 4.345 4.360 5.875 55371 27685

 

Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)

Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)

Loading the player ...
Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)
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
Image of Die Set Flange Mount Inch Plane Bearing (PAC) icon

Die Set Bushings, Flange Mount Inch Plain Bearing (PAC)

Brand Image of Die Set Flange Mount Inch Plane Bearing (PAC)

Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Round Flange Mount Single Inch Plane Bearing (SDS)
SDS Round Flange Mount Single Linear Plain Bearing

Alternative Solution

Image of Round Flange Mount Double Inch Plane Bearing (DDS)
DDS Simplicity Round Flange Mount Double Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals