Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)

Image of Die Set Flange Mount Metric Plane Bearing (PACM)

Die Set Flange Mount Metric Plain Bearing (PACM)- This flange bearing has a sturdy aluminum or steel body with a bonded Frelon liner.  Additional features and benefits include:

  • Available in sizes 19 mm ID to 80 mm ID
  • Static load lapacities up to 24,600 kg (54,200 lbs)
  • Standard shell material is anodized aluminum.  Black oxided steel is also available.
  • Frelon Gold bearing liner standard.  Frelon J and Frelon W optional.
  • Self lubricating for oil free operation.
  • External lubrication feature is an added option.
  • Wide temperature range: -240C/ 204C (-400F/ 400F)
  • Vibration damping
  • Includes (4) PAC clamps with each bearing. 
  • Custom modifications available – contact an Application Engineer for details.

 

Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)

Technical Image of Die Set Flange Mount Metric Plane Bearing (PACM)

Basic Dimensional Information



B I Max.

Nom.
Flange &  Overall Static Load Frelon
Part No. Size Part No. Barrel O.D. (H7) Length Gold J
Precision mm Compensated Max
(N) (N)
PACM 19 19 PACM 19 C 34 70 2925 1469
PACM 25 25 PACM 25 C 44 80 4398 2209
PACM 32 32 PACM 32 C 53 90 6333 3180
PACM 40 40 PACM 40 C 63 100 8796 4417
PACM 50 50 PACM 50 C 79 110 12095 6073
PACM 63 63 PACM 63 C 92 130 10811 9044
PACM 80 80 PACM 80 C 111 150 26389 13251

 

Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)


Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Chemical Chart(53kB)
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Self-Lubricating Bearings(148kB)


Data Sheets
Simplicity Bearings - The Simplicity Advantage Simplicity(480kB)
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
Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)

Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)

Download the full specifications in the files Simplicity Chemical Chart(53kB), Simplicity Technology Technical Guide(311kB)


 

Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)

Loading the player ...
Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)
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
Image of Die Set Flange Mount Metric Plane Bearing (PACM) icon

Die Set Bushings, Flange Mount Metric Plain Bearing (PACM)

Brand Image of Die Set Flange Mount Metric Plane Bearing (PACM)
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals