PBC Linear Company Logo
Language
1-888-389-6266
Products at a glance
Site Search
 
Catalog Image
Free Catalog Download!

Image of Drawer Slides icon   Drawer Slides

Redi-Rail™ Drawer Slides series of telescopic slides is comprised of an S-shaped stainless steel frame, and two identical aluminum rails with embedded hardened steel raceways.  One aluminum member is fixed to the framework and one to the drawer.  The sealed steel rollers offer smooth, quiet, and precise movement.  This configuration allows the slide to be thin, yet strong and rigid.  The resulting product is cost-effective and offers easy installation and long life-span.  Redi-Rail™ Drawer Slides use the toughest products – stainless steel, aircraft aluminum, sealed bearings, and hardened shafting all at a competitive price.

  • S-shaped stainless steel frame
  • Drawer slides in inch and metric lengths, left and right hand configurations
  • Three size options in multiple standard lengths
  • Rollers lubricated for life
  • Preloaded Redi Rail ensures precision movement
  • Stainless steel hardware
Image of Drawer Slides

 

Drawer Slide Inch (RD)

The RD series of Redi-Rail™ Drawer Slides offers a telescoping solution in three sizes, and varying lengths in inches.  Each drawer slide  is comprised of an S-shaped stainless steel frame, and two identical aluminum rails with embedded hardened steel raceways.  One aluminum member is fixed to the framework and one to the drawer.  The sealed steel rollers offer smooth, quiet, and precise movement.

  • Left and right hand configurations
  • Three size options in multiple standard lengths ranging from 16” to 48”
  • Rollers lubricated for life

 

Drawer Slide Metric (RRD)

The RRD series of Redi-Rail™ Drawer Slides offers a telescoping solution in three sizes, and varying lengths in millimeters.  Each drawer slide  is comprised of an S-shaped stainless steel frame, and two identical aluminum rails with embedded hardened steel raceways.  One aluminum member is fixed to the framework and one to the drawer.  The sealed steel rollers offer smooth, quiet, and precise movement.

  • Left and right hand configurations
  • Three size options in multiple standard lengths ranging from 500mm to 1250mm
  • Rollers lubricated for life