Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing


Image of ISO Metric Closed Ball Bearing (EP)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications. This is the closed, ISO Metric version. These bearings are commonly used in Europe. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 5 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards & with “Simplicity” series
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of ISO Metric Closed Ball Bearing (EP)

EP SERIES - DIMENSIONAL INFORMATION

Part Number Dimensions Load Ratings
Nominal Shaft Dia. Standard Closed Standard Open Adjustable L W Dynamic C  Static Co
(mm) Resin Cage Resin Cage Resin Cage (mm) (mm) (N) (N)
5 EP5G - - 22 1.1 206 265
8 EP8G - - 25 1.1 265 402
10 EP10G - - 29 1.3 372 549
12 EP12G EP12G-OP EP12G-AJ 32 1.3 510 784
16 EP16G EP16G-OP EP16G-AJ 36 1.3 774 1180
20 EP20G EP20G-OP EP20G-AJ 45 1.6 882 1370
25 EP25G EP25G-OP EP25G-AJ 58 1.85 980 1570
30 EP30G EP30G-OP EP30G-AJ 68 1.85 1570 2740
40 EP40G EP40G-OP EP40G-AJ 80 2.15 2160 4020
50 EP50G EP50G-OP EP50G-AJ 100 2.65 3820 7940
60 EP60G EP60G-OP EP60G-AJ 125 3.15 4700 10000

 

Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Ball Bearings(18kB)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing


Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing


Loading the player ...
Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing
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
Image of ISO Metric Closed Ball Bearing (EP) icon

EP ISO Metric Closed Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Metric Closed Bearing (FM)
FM Metric Closed Linear Plain Bearing

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals