Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing


Image of ISO Metric Closed Wide Ball Bearing (EP-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications. This is the closed, double length ISO Metric version. This bearing is most commonly found in Europe. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3500 lb)
  • Dynamic Load Capacities up to 6,000 N (1300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Size Interchangeable with industry standards
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of ISO Metric Closed Wide Ball Bearing (EP-W)

EPW SERIES - DIMENSIONAL INFORMATION
PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia. Standard D L Dynamic Static
(mm) Closed Cage (mm) (mm) (N) (N)
8 EP8GW 16 45 421 804
12 EP12GW 22 57 813 1570
16 EP16GW 26 68 921 1780
20 EP20GW 32 80 1370 2740
25 EP25GW 40 112 1570 3140
30 EP30GW 47 123 2500 5490
40 EP40GW 62 151 3430 8040
50 EP50GW 75 192 6080 15900
60 EP60GW 90 209 7550 20000

 

Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
The Science of Self-Lubrication | Frelon, Self-Lubrication, and Simplicity The Science of Self-Lubrication(471kB)
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
Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing


Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing


Loading the player ...
Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing
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
Image of ISO Metric Closed Wide Ball Bearing (EP-W) icon

EP-W ISO Metric Closed Wide Linear Ball Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals