Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing


Image of Round Flange Mount Metric Ball Bearing (EPF)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, ISO Metric version with a round flange located at one end.  These bearings are most commonly found in Europe.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Single Length with End Mount Round Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Round Flange Mount Metric Ball Bearing (EPF)

EPF SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia. Standard D L Df Dynamic C Static Co
(mm) Resin Cage (mm) (mm) (mm) (N)
8 EPF8G 16 25 32 265 402
12 EPF12G 22 32 42 510 784
16 EPF16G 26 36 46 578 892
20 EPF20G 32 45 54 862 1370
25 EPF25G 40 58 62 980 1570
30 EPF30G 47 68 76 1570 2740
40 EPF40G 62 80 98 2160 4020
50 EPF50G 75 100 112 3820 7940
60 EPF60G 90 125 134 4700 9800

 

Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing
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
Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing


Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing


Loading the player ...
Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing
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
Image of Round Flange Mount Metric Ball Bearing (EPF) icon

EPF Metric Round Flange Mount Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Inch Plane Bearing (SFP)
SFP Square Flange Mount Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals