Email Address:
 
Password:
 
PBC Linear Company Logo
LINEAR MOTION SOLUTIONS
TOLL-FREE 1-888-389-6266
 
  • Product Overview
  • Specifications
  • Downloads
  • CAD Model
  • Accessories
  • Videos
  • Request Quote
  • Reviews
Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing


Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, ISO Metric version with a round flange located at one end.  These bearings are most commonly found in Europe.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Double Length with End Mount Round Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W)

EPF-W SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia. Standard D L Df Dynamic C Static Co
(mm) Resin Cage (mm) (mm) (mm) (N)
8 EPF8GW 16 46 32 421 804
12 EPF12GW 22 61 42 813 1,570
16 EPF16GW 26 68 46 921 1,780
20 EPF20GW 32 80 54 1,370 2,740
25 EPF25GW 40 112 62 1,570 3,140
30 EPF30GW 47 123 76 2,500 5,490
40 EPF40GW 62 151 98 3,430 8,040
50 EPF50GW 75 192 112 6,080 15,900
60 EPF60GW 90 209 134 7,550 20,000

 

Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(28MB)
PBC Product Overview Selection Guide(7MB) Ball Bearings(18kB)
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
Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing


Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing


Loading the player ...
Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing
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
Image of Round Flange Mount Wide Metric Ball Bearing (EPF-W) icon

EPF-W Round Flange Mount Wide Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Inch Plane Bearing (SFP)
SFP Square Flange Mount Linear Plain Bearing

Join Our Newsletter

 

Get our latest news and updates

Product Sample

Sign up for free product samples to evaluate with your application!

Product Sample
 
PBC Linear | 6402 Rockton Road, Roscoe, IL 61073 | P. O. Box 6980, Rockford, IL 61125-6980 | Toll-Free (888) 389-6266 | Fax: (815) 389-5790

© PBC Linear - A Pacific Bearing Company | All Rights Reserved.

Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals