Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing


Image of Square Flange Mount Metric Ball Bearing (EPK)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the single length, ISO Metric version with a square flange located at one end.  These bearings are most commonly found in Europe.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7900 N (1700 lb)
  • Dynamic Load Capacities up to 3800 N (850 lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Single Length with End Mount Square Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square Flange Mount Metric Ball Bearing (EPK)

EPK SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS Load Rating
Nominal Shaft Dia Standard D L Dynamic C Static Co
(mm) Closed Cage (mm) (mm) (N) (N)
8 EPK8G 16 25 265 402
12 EPK12G 22 32 510 784
16 EPK16G 26 36 578 892
20 EPK20G 32 45 862 1370
25 EPK25G 40 58 980 1570
30 EPK30G 47 68 1570 2740
40 EPK40G 62 80 2160 4020
50 EPK50G 75 100 3820 7940
60 EPK60G 90 125 4700 9800

 

Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing


Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing


Loading the player ...
Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing
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
Image of Square Flange Mount Metric Ball Bearing (EPK) icon

EPK Square Flange Mount Linear ball bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Inch Plane Bearing (SFP)
SFP Square Flange Mount Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals