Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing


Image of Square Flange Center Mount Metric Ball Bearing (EPKC)

Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing is a tried and tested option suitable for most linear motion applications.  This is the double length, ISO Metric version with a square flange located at the center of the bearing.  These bearings are most commonly found in Europe.  It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.  Some additional benefits include: 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
  • Size Interchangeable with industry standards and with “Simplicity” series
  • Double Length with Center Mount Square Flange
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Good temperature range:  -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

 

Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)

Technical Image of Square Flange Center Mount Metric Ball Bearing (EPKC)

EPKC SERIES - DIMENSIONAL INFORMATION

PART NUMBER DIMENSIONS LOAD RATING
Nominal Shaft Dia Standard D L Dynamic C Static Co
(mm) Closed Cage (mm) (mm) (N) (N)
8 EPKC8G 16 46 421 804
12 EPKC12G 22 61 913 1570
16 EPKC16G 26 68 921 1780
20 EPKC20G 32 80 1370 2740
25 EPKC25G 40 112 1570 3140
30 EPKC30G 47 123 2500 5490
40 EPKC40G 62 151 3430 8040
50 EPKC50G 75 192 6080 15900
60 EPKC60G 90 209 7550 20000

 

Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing



Technical Info
Catalog
Selection Guide
Interchange Chart
Simplicity Technology Technical Guide(311kB)
Round Shaft Technology Catalog(34MB)
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
Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing


Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing


Download the full specifications in the file Simplicity Technology Technical Guide(311kB)


 

Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing


Loading the player ...
Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing
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
Image of Square Flange Center Mount Metric Ball Bearing (EPKC) icon

EPKC Square Flange Center Mount Linear Ball Bearing


Reviews Coming Soon

 

Submit a Product Review

 
 





 

Alternative Solution

Image of Square Flange Mount Inch Plane Bearing (SFP)
SFP Square Flange Mount Linear Plain Bearing
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
Site Map | Contact Us | Terms & Conditions | Purchase Order Terms | Privacy Statement | Return Goods Policy | ROHS Certification | India Steel | Conflict Minerals